EPC

EPC8010
Demoboard EPC9120

6.78 MHz, 33 W, ZVS Class-D Wireless Power System using EPC8010/EPC2038/EPC2019

Topologie: Other
Schaltfrequenz (min.): 6102.00 kHz
Schaltfrequenz (max.): 7458.00 kHz

Erstveröffentlichung am 14.08.2017, Version 1.0

Beschreibung

The EPC9120 wireless power demonstration system is a high efficiency, AirFuel™ Alliance compatible, wireless power transfer demonstration kit capable of delivering up to 33 W into a transmit coil while operating at 6.78 MHzThe popularity of highly resonant wireless power transfer is increasing rapidly, particularly for applications targeting portable device charging. The end applications are varied and evolving quickly from cell phone charging, to handheld tablets, and laptop computers. The EPC9120 kit, capable of delivery up to 33 W supports all of these applications.

Artikel

  Artikel Nr. SPEC Produktserie C
(nF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
IR
(A)
fres
(GHz)
Pins P
(mm)
Gender Typ Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Verpackung Pins Reihen Farbe Muster
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 5 X7R Klasse II X7R0402104K016DFCT10000
885012205052 PDF WCAP-CSGP MLCCs 25 V(DC) 22 ±10% 25 0402 0.5 3.5 X7R Klasse II X7R0402223K025DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 10 X7R Klasse II X7R0603105K025DFCT10000
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0805 1.25 10 X7R Klasse II X7R0805105K050DFCT10000
744912182 PDF WE-CAIR Luftspulen 82 ±5% 150 MHz 100 150 MHz 9.4 2.5 1.3
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header 2 3.96 Männlich Vertikal THT 7 250 PCB 20 max. 7.92 Beutel
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 3 Pin Header Gerade Beutel 1 Single
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 3 Pin Header Gerade Beutel 2 Single
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 3 Jumper Beutel 1 Schwarz