EPC

EPC9051
Demoboard EPC9051 - Demonstration Board

Demonstration System EPC9051 Quick Start Guide

Topologie: Wireless Power
Eingangsspannung (min.): 0.00 V
Eingangsspannung (max.): 20.00 V
Ausgang 1: V / 1.000 A

Beschreibung

The EPC9051 is a high efficiency, differential mode class-E amplifierdevelopment board that can operate up to 15 MHz. Higher frequencyoperation may be possible but is currently under evaluation. The purposeof this development board is to simplify the evaluation process of class-Eamplifier technology using eGaN® FETs by allowing engineers to easilymount all the critical class-E components on a single board that can beeasily connected into an existing system.This board may also be used for applications where a low side switch isutilized. Examples include, and are not limited to, push-pull converters,current-mode Class D amplifiers, common source bi-directional switch,and generic high voltage narrow pulse width applications such as LiDAR.The amplifier board features the 100 V rated EPC2037 eGaN FET. Theamplifier is set to operate in differential mode and can be re-configuredto operate in single-ended mode. The key feature of this developmentboard is that it does not require a gate driver for the eGaN FETs and isdriven directly from logic gates. A separate logic supply regulator hasalso been provided on the board.For more information on the EPC2037 eGaN FETs please refer to thedatasheet available from EPC at www.epc-co.com. The datasheet shouldbe read in conjunction with this quick start guide.

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung C
(µF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer Muster
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Gerade 3 Beutel
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 10 X7R Klasse II X7R0603105K025DFCT10000
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0805 1.25 10 X7R Klasse II X7R0805105K050DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 5 X7R Klasse II X7R0402104K016DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000