EPC

EPC9121
Demoboard EPC9121

10 W Multi-Mode Wireless Power System

Topologie: Wireless Power
Eingangsspannung (min.): 4.00 V
Eingangsspannung (max.): 36.00 V

Erstveröffentlichung am 30.07.2016, Version 1.0

Beschreibung

The EPC9121 is provided with two receive device units: The first is tunedto and compatible with the AirFuel Category 3 specification and thesecond is an inductive mode unit compatible with the 5 W Qi receiverstandard. Each of the device units includes a high frequency schottkydiode based full bridge rectifier and output filter to deliver a filteredunregulated DC voltage. The device board comes equipped with twoLED’s, one green to indicate the power is being received with an outputvoltage equal or greater than 4 V and a second red LED that indicatesan overvoltage condition where the output voltage exceeds 36 V.

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
C
(nF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer Compliance L
(µH)
P
(W)
IR DC
(A)
IR AC
(A)
RDC max.
(mΩ)
fres
(MHz)
Q Muster
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
150060VS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 570 Hellgrün 572 40 2 AlInGaP 140
150060RS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140
885012208087 PDF WCAP-CSGP MLCCs 50 V(DC) 100 ±10% 50 1206 0.8 2.5 X7R Klasse II X7R1206104K050DFCT1000
885012206095 PDF WCAP-CSGP MLCCs 50 V(DC) 100 ±10% 50 0603 0.8 3 X7R Klasse II X7R0603104K050DFCT10000
760308102210 PDF WE-WPCC Wireless Power Transfer Receiver Spule 37 x 37 x 1.8 mm Qi - Airfuel Alliance 7.5 50 3 2.5 180 22 45