EPC

EPC9121

10 W Multi-Mode Wireless Power System

Topologie: Other
Schaltfrequenz (min.): 165.00 kHz
Schaltfrequenz (max.): 6780.00 kHz

Erstveröffentlichung am 30.06.2016, Version 1.0 (A4WP)

Beschreibung

The EPC9121 is provided with two receive device units: The first is tunedto and compatible with the AirFuel Category 3 specification and thesecond is an inductive mode unit compatible with the 5 W Qi receiverstandard. Each of the device units includes a high frequency schottkydiode based full bridge rectifier and output filter to deliver a filteredunregulated DC voltage. The device board comes equipped with twoLED’s, one green to indicate the power is being received with an outputvoltage equal or greater than 4 V and a second red LED that indicatesan overvoltage condition where the output voltage exceeds 36 V.

Artikel

  Artikel Nr. SPEC Produktserie Pins P
(mm)
Gender Typ Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Verpackung Pins Farbe IR
(A)
Reihen λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
L1
(µH)
L2
(µH)
IR 1
(A)
IR 2
(A)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Compliance Bauform L
(µH)
P
(W)
IR DC
(A)
IR AC
(A)
RDC max.
(mΩ)
fres
(MHz)
Q ISAT
(mA)
RDC
(mΩ)
H
(mm)
C
(µF)
Tol. C VR
(V (DC))
DF
(%)
Keramiktyp Technische Artikelnummer Betriebstemperatur RISO
(GΩ)
Muster
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header 2 3.96 Männlich Vertikal THT 7 250 PCB 20 max. 7.92 Beutel
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point Jumper Beutel 1 Schwarz 3
61300211121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 2 3 Single
61300411121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 4 3 Single
150060RS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140
744871101 PDF WE-DD SMT-Doppeldrossel Gekreuzt 100 100 1.5 1.5 1.8 0.293 0.293 0.36 0.36 4
760308102210 PDF WE-WPCC Wireless Power Transfer Receiver Spule Qi - Airfuel Alliance 37 x 37 x 1.8 mm 7.5 50 3 2.5 180 22 45
74479778310 PDF WE-PMI Power-Multilayer-Induktivität Low RDC 700 1000 10 32 150 250 1.1
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 0805 1.25 1 ±10% 50 10 X7R Klasse II X7R0805105K050DFCT10000
885012208087 PDF WCAP-CSGP MLCCs 50 V(DC) 1206 0.8 100 ±10% 50 2.5 X7R Klasse II X7R1206104K050DFCT1000
885012209048 PDF WCAP-CSGP MLCCs 50 V(DC) 1210 2.5 4.7 ±10% 50 5 X7R Klasse II X7R1210475K050DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 0402 0.5 22 ±5% 50 NP0 Klasse I NP00402220J050DFCT10000
885012005061 PDF WCAP-CSGP MLCCs 50 V(DC) 0402 0.5 100 ±5% 50 NP0 Klasse I NP00402101J050DFCT10000
885012205054 PDF WCAP-CSGP MLCCs 25 V(DC) 0402 0.5 47 ±10% 25 3.5 X7R Klasse II X7R0402473K025DFCT10000
885012205052 PDF WCAP-CSGP MLCCs 25 V(DC) 0402 0.5 22 ±10% 25 3.5 X7R Klasse II X7R0402223K025DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 0402 0.5 100 ±10% 16 5 X7R Klasse II X7R0402104K016DFCT10000
885012205067 PDF WCAP-CSGP MLCCs 50 V(DC) 0402 0.5 10 ±10% 50 2.5 X7R Klasse II X7R0402103K050DFCT10000
885012205061 PDF WCAP-CSGP MLCCs 50 V(DC) 0402 0.5 1 ±10% 50 2.5 X7R Klasse II X7R0402102K050DFCT10000
885012105018 PDF WCAP-CSGP MLCCs 25 V(DC) 0402 0.5 100 ±20% 25 10 X5R Klasse II X5R0402104M025DFCT10000
885012105012 PDF WCAP-CSGP MLCCs 10 V(DC) 0402 0.5 1 ±20% 10 15 X5R Klasse II X5R0402105M010DFCT10000 -55 °C up to +85 °C 0.05

Weitere Anwendungen und Artikel von Würth Elektronik zu diesem IC

  • EPC9121
    Topologie: Wireless Power, Eingangsspannung (min.): 19.00 V, Eingangsspannung (max.): 19.00 V, Schaltfrequenz (min.): 165.00 kHz, Schaltfrequenz (max.): 6780.00 kHz, Ausgang 1: 38.00 V / 1.500 A