EPC

EPC9509
Demoboard EPC9113

6.78 MHz, ZVS Class-D Wireless Power Amplifier

Topologie: Other

Beschreibung

The EPC9509 is a high efficiency, Zero Voltage Switching (ZVS), class-Dwireless power amplifier demonstration board that operates at 6.78 MHz(Lowest ISM band). The purpose of this demonstration system is to simplifythe evaluation process of wireless power amplifier technology usingeGaN® FETs by including all the critical components on a single boardthat can be easily connected into an existing system.The amplifier board features the enhancement-mode, half-bridge fieldeffect transistor (FET), the 60 V rated EPC2108 eGaN FET with integratedsynchronous bootstrap FET. The amplifier can be set to operate in eitherdifferential mode or single-ended mode and includes the gate driver/s,oscillator, and feedback controller for the pre-regulator that ensuresoperation for wireless power control based on the A4WP standard. Thisallows for testing compliant to the A4WP class 3 standard over a loadrange as high as ±50j Ω. The pre-regulator features the 100 V rated 65 mΩEPC2036 as the main switching device for a SEPIC converter.For more information on the EPC2108 eGaN FETs please refer to the datasheetavailable from EPC at www.epc-co.com. The datasheet should beread in conjunction with this quick start guide

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung Pins P
(mm)
Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
L
(nH)
Tol. L TC L Qmin. TC Q RDC max.
(mΩ)
fres
(GHz)
C
(µF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer Muster
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Gerade 3 Beutel
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header Männlich Vertikal Beutel 2 3.96 THT 7 250 PCB 20 max. 7.92
744912182 PDF WE-CAIR Luftspulen 2.5 82 ±5% 150 MHz 100 150 MHz 9.4 1.3
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0805 1.25 10 X7R Klasse II X7R0805105K050DFCT10000
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 10 X7R Klasse II X7R0603105K025DFCT10000
885012205052 PDF WCAP-CSGP MLCCs 25 V(DC) 22 ±10% 25 0402 0.5 3.5 X7R Klasse II X7R0402223K025DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 5 X7R Klasse II X7R0402104K016DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000