EPC

EPC9510
Demoboard EPC9128

Topologie: SEPIC
Eingangsspannung (min.): 17.00 V
Eingangsspannung (max.): 24.00 V
Schaltfrequenz (min.): -6780.00 kHz
Schaltfrequenz (max.): 6780.00 kHz
Ausgang 1: 66.00 V / 0.800 A

Beschreibung

The EPC9510 is a high efficiency, Zero Voltage Switching (ZVS), class-Dwireless power amplifier demonstration board that operates at 6.78 MHz(Lowest ISM band). The purpose of this demonstration system is tosimplify the evaluation process of wireless power amplifier technologyusing eGaN® FETs by including all the critical components on a singleboard that can be easily connected into an existing system.The amplifier board features the enhancement-mode half-bridge fieldeffect transistor (FET), the 100 V rated EPC2107 eGaN FET with integratedsynchronous bootstrap FET. The amplifier is configured for single endedoperation and includes the gate driver/s, oscillator, and feedbackcontroller for the pre-regulator that ensures operation for wireless powercontrol based on the A4WP standard. This allows for testing compliant tothe A4WP class 2 standard over a load range as high as ±35j Ω. The preregulatorfeatures the 100 V rated 65 mΩ EPC2036 as the main switchingdevice for a SEPIC converter.For more information on the EPC2107 and EPC2036 eGaN FETs pleaserefer to the datasheet available from EPC at www.epc-co.com. Thedatasheet should be read in conjunction with this quick start guide.

Artikel

  Artikel Nr. SPEC Produktserie C
(nF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer Pins Reihen Gender Typ IR
(A)
Verpackung Pins P
(mm)
Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Muster
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 5 X7R Klasse II X7R0402104K016DFCT10000
885012205052 PDF WCAP-CSGP MLCCs 25 V(DC) 22 ±10% 25 0402 0.5 3.5 X7R Klasse II X7R0402223K025DFCT10000
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012206076 PDF WCAP-CSGP MLCCs 25 V(DC) 1 ±10% 25 0603 0.8 10 X7R Klasse II X7R0603105K025DFCT10000
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0805 1.25 10 X7R Klasse II X7R0805105K050DFCT10000
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
61300111121 PDF WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Gerade 3 Beutel
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header Männlich Vertikal Beutel 2 3.96 THT 7 250 PCB 20 max. 7.92