EPC

EPC9511
Demoboard EPC9121

10 W Multi-Mode Wireless Power System

Topologie: LLC Resonant
Eingangsspannung (min.): 0.00 V
Eingangsspannung (max.): 80.00 V
Schaltfrequenz (max.): 6780.00 kHz
Ausgang 1: 8.60 V / 0.580 A
Ausgang 2: 6.60 V / 1.500 A

Erstveröffentlichung am 30.06.2016, Version 1.0

Beschreibung

The EPC9121 is a high efficiency, power demonstration system capableof operating to multiple wireless power standards. It is compatiblewith the Qi standard of the Wireless Power Consortium (WPC), thePower Matters Alliance (PMA) standard (now merged with AirFuel™Alliance) and AirFuel (formerly A4WP) wireless power standards. InAirFuel resonant mode, hence referred to as AirFuel mode, the EPC9121system operates at 6.78 MHz with the amplifier circuit configured forZVS operation. In this mode, the system can deliver up to 10 W of powerinto the source coil. In Qi/PMA inductive mode, the system operatesat 165 kHz with the amplifier circuit configured for hard-switchingoperation and can deliver up to 5 W of load power into the device. Thepurpose of the EPC9121 is to simplify the evaluation process of bothresonant and inductive wireless power technologies using eGaN® FETsand eGaN® ICs.

Artikel

  Artikel Nr. SPEC Produktserie Pins P
(mm)
Gender Typ Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
PCB/Kabel/Panel Kontaktwiderstand
(mΩ)
Tol. R L
(mm)
Verpackung Pins Reihen IR
(A)
Farbe λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
C
(pF)
Tol. C VR
(V (DC))
Bauform H
(mm)
Keramiktyp Technische Artikelnummer DF
(%)
Betriebstemperatur RISO
(GΩ)
L
(µH)
IR 1
(mA)
IR 2
(mA)
ISAT
(mA)
RDC
(mΩ)
fres
(MHz)
L1
(µH)
L2
(µH)
ISAT 1
(A)
RDC1 typ
(Ω)
RDC2 typ
(Ω)
RDC1 max
(Ω)
RDC2 max
(Ω)
fres 1
(MHz)
Muster
645002114822 PDF WR-WTB 3.96 mm Male Vertical Locking Header 2 3.96 Männlich Vertikal THT 7 250 PCB 20 max. 7.92 Beutel
61300111121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 1 Single 3
60900213421 PDF WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point Jumper Beutel 1 3 Schwarz
61300211121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 2 Single 3
61300411121 PDF WR-PHD 2.54 mm THT Pin Header Pin Header Gerade Beutel 4 Single 3
150060VS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 570 Hellgrün 572 40 2 AlInGaP 140
150060YS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 590 Gelb 595 120 2 AlInGaP 140
150060RS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140
885012005057 PDF WCAP-CSGP MLCCs 50 V(DC) 22 ±5% 50 0402 0.5 NP0 Klasse I NP00402220J050DFCT10000
885012005061 PDF WCAP-CSGP MLCCs 50 V(DC) 100 ±5% 50 0402 0.5 NP0 Klasse I NP00402101J050DFCT10000
885012205054 PDF WCAP-CSGP MLCCs 25 V(DC) 47 ±10% 25 0402 0.5 X7R Klasse II X7R0402473K025DFCT10000 3.5
885012205052 PDF WCAP-CSGP MLCCs 25 V(DC) 22 ±10% 25 0402 0.5 X7R Klasse II X7R0402223K025DFCT10000 3.5
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 X7R Klasse II X7R0402104K016DFCT10000 5
885012205067 PDF WCAP-CSGP MLCCs 50 V(DC) 10 ±10% 50 0402 0.5 X7R Klasse II X7R0402103K050DFCT10000 2.5
885012205061 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0402 0.5 X7R Klasse II X7R0402102K050DFCT10000 2.5
885012105018 PDF WCAP-CSGP MLCCs 25 V(DC) 100 ±20% 25 0402 0.5 X5R Klasse II X5R0402104M025DFCT10000 10
885012105012 PDF WCAP-CSGP MLCCs 10 V(DC) 1 ±20% 10 0402 0.5 X5R Klasse II X5R0402105M010DFCT10000 15 -55 °C up to +85 °C 0.05
885012207103 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 0805 1.25 X7R Klasse II X7R0805105K050DFCT10000 10
885012209048 PDF WCAP-CSGP MLCCs 50 V(DC) 4.7 ±10% 50 1210 2.5 X7R Klasse II X7R1210475K050DFCT10000 5
74479778310 PDF WE-PMI Power-Multilayer-Induktivität Low RDC 1.1 10 700 1000 150 250 32
744871101 PDF WE-DD SMT-Doppeldrossel Gekreuzt 1.5 1.5 100 100 1.8 0.293 0.293 0.36 0.36 4