EPC

EQ5382D

Voltage Mode Synchronous Buck PWM DC-DC Converter

Topologie: Buck
Eingangsspannung (min.): 2.40 V
Eingangsspannung (max.): 5.50 V
Schaltfrequenz (max.): 5000.00 kHz

Beschreibung

EQ53X2D product family provides the benefits of high switching frequency with the flexibility to optimize design for footprint and efficiency.The very high switching frequency allows for the use of small inductor and low cost MLCC capacitors. It also enables a very wide control loop bandwidth providing excellent transient performance. The compensation is designed to provide a high degree of stability over alloperating conditions. A 3-pin VID output voltage select mux providesseven pre-programmed output voltages along with an option for external resistor divider. Output voltage can be programmed on-the-fly toprovide fast, dynamic voltage scaling.

Merkmale

  • Only three low cost components required
  • High switching frequency for small inductor
  • Tiny 2mm x 3mm x.9mm DFN-10 package
  • High efficiency, up to 96%
  • 3 Pin VID output voltage select scheme
  • Wide 2.4V to 5.5V input range
  • Less than 1 μA standby current
  • 500, 600, 800 output current versions
  • Fast transient response
  • Very low ripple voltage; 5mVp-p
  • 3 Pin VID Output Voltage select
  • External divider option
  • Small MLCC input and output capacitors
  • 2% accuracy over line, load, & temp
  • Short circuit, UVLO, and thermal protection
  • Stable with up to 60 uF output capacitance
  • Fully RoHS compliant; MSL 3 260°C reflowRemarks:Refer page no.8 for inductor values

Artikel

  Artikel Nr. SPEC Produktserie L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
fres
(MHz)
Montageart Muster
744030001 PDF WE-TPC SMT-Speicherdrossel 1.2 1 1.1 95 210 SMT