454545454545
45454545454545

Infineon Technologies

FS820R08A6P2B
Demoboard HybridKit Drive

Topologie: Inverter
Eingangsspannung (min.): 8.00 V
Eingangsspannung (max.): 18.00 V

Erstveröffentlichung am 23.03.2016, Version 1.0

Beschreibung

Automotive HybridPACK™ Drive power module with 750VEDT2 IGBT

Merkmale

  • The key features can be summarized: Full inverter evaluation kit for xEV main inverter applications (up to 150 kW). Automotive power module HybridPACK™ Drive with 820A, 750V EDT2 IGBT/Diode chipset.FS820R08A6P2xx. Automotive isolated gate driver with programmable features.EICEDriver™ Sense 1EDI2010AS/Lite 1EDI2015AS and Boost 1EBN1002AE. IGBT desaturation (short circuit) detection. IGBT overvoltage protection via active collector gate clamping (<750Vces clamping). All programmable functions from the EiceDRIVER™ via SPI communication. Digital NTC temperature measurement with R2f converter featured by EiceDRIVER™(requires SPI communication). 2x redundant digital DC-Link voltage measurement up to 550VDC. AURIX™ family 32-bit microcontroller TC277: 32-Bit multi-core TriCoreTM microcontroller

Artikel

  Artikel Nr. SPEC Produktserie L
(µH)
IR
(A)
ISAT
(A)
fres
(MHz)
Montageart VPE Muster
784775122 PDF WE-PD2A SMT-Speicherdrossel 22 1.76 1.81 15 SMT 500