454545454545
45454545454545

Infineon Technologies

ICB2FL03G
Demoboard 1x54W T5 - VM - 180VAC to 270VAC - ICB2FL03G

Topologie: PFC
Eingangsspannung (min.): 180.00 V
Eingangsspannung (max.): 270.00 V
Schaltfrequenz (min.): 20.00 kHz
Schaltfrequenz (max.): 120.00 kHz

Erstveröffentlichung am 12.05.2016, Version V1..1

Beschreibung

The FL controller ICB2FL03G is designed to control fluorescent lamp ballast, including a discontinuous mode Power Factor Correction (PFC), lamp inverter control and a high-voltage level shift half-bridge driver.The control concept covers requirements for T5 lamp ballasts for single and multi-lamp designs (series connection supported). ICB2FL03G is based on the 2nd-generation FL controller technology, is easy to use and simple todesign in. This makes the ICB2FL03G a basis for cost-effective solutions for fluorescent lamp ballasts with high reliability. Figure 1 shows a typical application circuit of ballast for a single fluorescent T8 lamp with current mode preheating.

Merkmale

  • Discontinuous mode PFC for load range 0 to 100%
  • Integrated digital compensation of PFC control loop
  • Improved compensation for low THD of AC input current, also in DCM operation
  • Adjustable PFC current limitation

Artikel

Artikel Nr. SPEC Produktserie Muster
750315259 PDF Power Inductor
750315271 PDF Power Inductor