454545454545
45454545454545

Infineon Technologies

ICE2HS01G

High Performance Resonant Mode Controller

Topologie: LLC Resonant
Eingangsspannung (min.): 400.00 V
Eingangsspannung (max.): 400.00 V
Schaltfrequenz (min.): 30.00 kHz
Schaltfrequenz (max.): 1000.00 kHz
Ausgang 1: 12.00 V / 25.000 A

Erstveröffentlichung am 11.05.2010, Version 2.1

Beschreibung

The controller ICE2HS01G, a 20-pin IC, is designed for pulse frequency modulated resonant converters, especially halfbridge LLC resonant converter. It operates with 50% duty cylce for two primary gate drives and 180o out of phase. The regulation of output voltage is achieved through adjustment of the switching frequency. To ensure the zero-voltage-switching and safe operation in half-bridge topologies, the dead time between primary high side switch and low side switch is setindependently to the switching frequency and also with high accuracy.In half-bridge LLC resonant converetr, as there is only one voltage control loop, current information in the LLC converter is used for proetctions. The current loop is designed to be much more faster compared to voltage loop and therefore providing a reliable protection for the converter.As synchronous rectification (SR) is a necessary measure to achieve high efficiency, ICE2HS01G features two driving signal for secondary SR switches. In order to ensure SR safe and proper operation, both the delay time between primary side switch and secondary SR switch and the duration of secondary SR switches can be programmed with external resistors.ICE2HS01G also offers multiple protections which ease the design of a reliable and high efficiency half-bridge LLC resonantconverter.

Merkmale

  • Resonant mode controller for Half-bridge LLC resonant converter with synchronous rectification drives
  • 20-pin DSO package
  • 30kHz to 1MHz switching frequency
  • Adjustable minimum switching frequency with high accuracy
  • 50% duty cycle for both primary and secondary gate drives
  • Adjustable dead time with high accuracy
  • Driving signal for synchronous rectification which support full operation of Half-bridge LLC resonant converter
  • Internal and External disable function for synchronous rectification
  • Mains input under votlage protection with adjustable hysteresis
  • Three levels of overcurrent protection for enhanced dynamic performance
  • Open-loop/over load protection with adjustable blanking time and restart time
  • Adjustable over-temperature protection with latch-off
  • External latch-off enable pin

Artikel

Artikel Nr. SPEC Produktserie Muster
750342744 PDF Gate Drive Transformer
750341496 PDF Flyback Transformer
750341495 PDF Inductor

Weitere Anwendungen und Artikel von Würth Elektronik zu diesem IC

  • ICE2HS01G
    Topologie: LLC Resonant, Eingangsspannung (min.): 18.00 V, Eingangsspannung (max.): 36.00 V, Schaltfrequenz (min.): 30.00 kHz, Schaltfrequenz (max.): 1000.00 kHz