454545454545
45454545454545

Infineon Technologies

ICE2QR1065Z

Off-Line SMPS Quasi-Resonant PWM Controller with integrated 650V CoolMOS® and startup cell in DIP-7

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 265.00 V
Ausgang 1: 12.00 V / 2.000 A

Erstveröffentlichung am 30.08.2011, Version 2.1

Beschreibung

The CoolSET®-Q1 series (ICE2QRxx65Z) is the first generation of quasi-resonant integrated power ICs. It is optimized for off-line switch mode power supply applications such as LCD monitor, DVD R/W, DVDCombo, Blue-ray DVD, set top box, etc. Operating the MOSFET switch in quasi-resonant mode, lower EMI,higher efficiency and lower voltage stress on secondary diodes are expected for the SMPS. Based on theBiCMOS technology, the CoolSET®-Q1 series has a wide operation range (up to 25V) of IC power supply and lower power consumption. It also offers many advantages such as quasi-resonant operation till very low load which increases the average system efficiency,Active Burst Mode operation which enables an ultra-low power consumption at standby mode with small and controllable output voltage ripple, etc.

Merkmale

  • 650V avalanche rugged CoolMOS® with built-instartup cell
  • Quasi resonant operation till very low load
  • Active burst mode operation for low standby inputpower (< 0.1W)
  • Digital frequency reduction with decreasing load forreduced switching loss
  • Built-in digital soft-start
  • Foldback point correction and cycle-by-cycle peakcurrent limitation
  • Maximum on/off time limitation
  • Auto restart mode for VCC Overvoltage andUndervoltage protections
  • Auto restart mode for overload protection
  • Auto restart mode for overtemperature protectionLatch-off mode for adjustable output overvoltageprotection and transformer short-winding protection

Artikel

  Artikel Nr. SPEC Produktserie Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Muster
750341114 PDF Flyback Transformer WE-FB
691101710002 PDF WR-TBL Series 101 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 26 to 14 (AWG) 0.129 to 2.08 (mm²)

Weitere Anwendungen und Artikel von Würth Elektronik zu diesem IC

  • ICE2QR1065Z
    Topologie: Flyback, Eingangsspannung (min.): 85.00 V, Eingangsspannung (max.): 285.00 V, Ausgang 1: 5.00 V / 2.400 A