Infineon Technologies

ICE2QR1080G
Demoboard AN-DEMO-2QR1080G

28W 12V SMPS Demo Board with ICE2QR1080G

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 265.00 V
Ausgang 1: 12.00 V / 2.330 A

Erstveröffentlichung am 23.05.2016, Version 1.0

Beschreibung

The AN-DEMO-2QR1080G is a 28 W 12V demo board designed in a quasi resonant flyback converter topology using ICE2QR1080G Quasi-resonant CoolSET™ .The target applications of ICE2QR1080G are set-top box, portable game controller, Blue-Ray/DVD player, netbook adapter and auxiliary power supply of PC, printer, TV, home theater/audio system, etc.

Artikel

  Artikel Nr. SPEC Produktserie Vin VOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX VT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
Montageart L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Muster
750343051 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 265 V (AC) 12 2.33 15 40 639 6.55:1:1.27 5000 27.05 33 22.86 THT
750342434 PDF Filter CMC
7447462022 PDF WE-TI Tonneninduktivität 2.2 6.3 0.02 0.01 65
691102710002 PDF WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 22 to 14 (AWG) 0.326 to 2.08 (mm²)