Infineon Technologies

ICE2QR4780G
Demoboard AN-DEMO-2QR4780G

12W 12V SMPS Demo Board with ICE2QR4780G

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 265.00 V
Ausgang 1: 12.00 V / 1.000 A

Erstveröffentlichung am 23.05.2016, Version 1.0

Beschreibung

The AN-DEMO-2QR4780G is a 12 W 12V demo board designed in a quasi resonant flyback converter topology using ICE2QR4780G Quasi-resonant CoolSET™ .The target applications of ICE2QR4780G are set-top box, portable game controller, Blue-Ray/DVD player, netbook adapter and auxiliary power supply of PC, printer, TV, home theater/audio system, etc.

Artikel

  Artikel Nr. SPEC Produktserie Vin VOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L1
(mH)
NPRI : NSEC : NAUX VT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
Montageart Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Muster
750342983 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 265 V (AC) 12 1 15 40 1.572 6.32:1:1.26 5000 22.2 26 16.5 THT
691102710002 PDF WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 22 to 14 (AWG) 0.326 to 2.08 (mm²)
7447462010 PDF WE-TI Tonneninduktivität 1 8.5 0.015 0.006 140