Infineon Technologies

ICE2QS03G

40 W adapter demo board Using the new 700 V CoolMOS™ P7 and ICE2QS03G quasi -resonant PWM controller

Topologie: Flyback
Schaltfrequenz (min.): 25.00 kHz
Schaltfrequenz (max.): 60.00 kHz
Ausgang 1: 19.00 V / 2.100 A

Erstveröffentlichung am 07.03.2017, Version AN_201701_PL52_007 Rev 1.0

Beschreibung

AN_201701_PL52_007 Revision 1.0 2017-01-2040 W adapter demo boardUsing the new 700 V CoolMOS™ P7 and ICE2QS03G quasi -resonant PWMcontrollerAuthor: Jared HuntingtonThe demo board described in this application note provides a test platform for the new 700 V CoolMOS™ P7 series of high voltage MOSFETs. The adapter uses the ICE2QS03G, a second generation current mode control quasi-resonant flyback controller and an IPA70R600P7S 700 V CoolMOS™ P7 series power MOSFET.

Merkmale

  • Fold back point protectionVCC over voltage and under voltage protectionOver load/open loop protectionAdjustable output overvoltage protectionAuto restart for over temperature protectionShort winding protection

Artikel

  Artikel Nr. SPEC Produktserie L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
IR 1
(A)
L1
(mH)
RDC1 max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
Muster
7447462010 PDF WE-TI Tonneninduktivität 1 8.5 0.015 0.006 140
744821110 PDF WE-CMB Stromkompensierte Netzdrossel 10 0.7 0.7 10 350 250 1500