454545454545
45454545454545

Infineon Technologies

ICE3AR1080JG

Fixed-Frequency, 800V CoolSET™ in DS0-12 Package

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 282.00 V
Schaltfrequenz (min.): 87.00 kHz
Schaltfrequenz (max.): 113.00 kHz
Ausgang 1: 12.00 V / 2.330 A

Erstveröffentlichung am 14.04.2016, Version 1.0

Beschreibung

28W 12V SMPS Demo Board with ICE3AR1080JGAN-DEMO-3AR1080JGThe ICE3AR1080JG (CoolSET™-F3R80) is an enhanced 800 VMOSFET version of ICE3BRxx65J (CoolSET™-F3R 650V) in DSO-12package. In particular it is running at 100 kHz, implemented withbrownout feature, installing 800 V CoolMOS™ with startup cell. Ittargets for the low power SMPS with increased MOSFET voltagemargin requirement such as Off-Line battery adapters, DVD R/W,DVD Combi, Blue ray, set top box, auxiliary power supply for WhiteGoods, PC and server, etc. In summary, the CoolSET™ F3R80provides good voltage margin of MOSFET, lowest standby power,selectable burst level, reduced output ripple during burst mode,reliable output with brownout feature, accurate maximum powercontrol for both maximum power and burst power, low EMI withfrequency jittering and soft gate drive, built-in and flexibleprotections, etc. Therefore, CoolSET™ F3R80 is a completesolution for the low power SMPS application.

Merkmale

  • 800 V avalanche rugged CoolMOS™ with Startup Cell Active Burst Mode for lowest Standby Power Selectable entry and exit burst mode level 100 kHz internally fixed switching frequency with jitteringfeature Auto Restart Protection for Over load, Open Loop, VCC Undervoltage & Over voltage and Over temperature External auto-restart enable pin Over temperature protection with 50°C hysteresis Built-in 10 ms Soft Start Built-in 20 ms and extendable blanking time for short durationpeak power Propagation delay compensation for both maximum load andburst mode Adjustable brownout feature Overall tolerance of Current Limiting < ±5% BiCMOS technology for low power consumption and wide VCCvoltage range Soft gate drive with 50 Ω turn on resistor

Artikel

  Artikel Nr. SPEC Produktserie Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Vin VOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX VT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
691102710002 PDF WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 22 to 14 (AWG) 0.326 to 2.08 (mm²)
7447462022 PDF WE-TI Tonneninduktivität 2.2 6.3 0.02 0.01 65
750343052 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 75 - 282 V (AC) 12 2.33 15 100 188 6.1:1:1.42 5000 27.05 34 22.86 THT