454545454545
45454545454545

Infineon Technologies

ICE3B0365JG

Topologie: Other

Erstveröffentlichung am 15.12.2016, Version 1m

Beschreibung

https://www.infineon.com/dgdl/Infineon-PCB-750W-Inverter-Board-PCB-v01_02-EN.zip?fileId=5546d46249a28d750149a97e069b16ab750W_AirConDriver_V1m_bomIntegrated power management IC with 650V avalanche rugged CoolMOS™, startup cell and fixed frequency current mode flyback PWM controller in DIP-16/12 package. Capable for 12W SMPS design. The additional features include an active burst mode operation to achieve extremely low standby power consumption, frequency jittering to obtain low EMI, adjustable blanking window to facilitate load jumps and high voltage start-up cells that allows you to quickly power up your controller from the rectified line.

Merkmale

  • Peak current control (current mode)•67kHz fixed switching frequency with frequency jitter (low EMI)•Adjustable blanking window, active burst mode (low standby power <100mW)•Enhanced integrated protection functions (auto-restart)•Accurate peak power limitation•Modulated gate drive, etc.

Artikel

  Artikel Nr. SPEC Produktserie IR 1
(A)
IR
(A)
L1
(mH)
L
(mH)
RDC1 max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
LR
(µH)
ISAT 1
(A)
fres 1
(MHz)
L
(mm)
W
(mm)
H
(mm)
Muster
7448258022 PDF WE-CMB Stromkompensierte Netzdrossel 8 8 2.2 2.2 14 250 1500
744156 PDF WE-SI Speicherdrossel 6.2 380 0.07 200 2 1.5 44 15.5 12