454545454545
45454545454545

Infineon Technologies

ICE3RBR0665JG
Demoboard AN-DEMO-3RBR0665JG

30W 12V SMPS Demo Board with ICE3RBR0665JG

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 265.00 V
Ausgang 1: 12.00 V / 2.500 A

Erstveröffentlichung am 23.05.2016, Version 1.0

Beschreibung

It's an universal input 30 W 12 V off-line flyback converter power supply utilizing F3R CoolSET™ ICE3RBR0665JG.It has a single output voltage with secondaryside control regulation. It is especially suitable for small power supply such as enclosed adapter, blu-ray/DVD player, set-top box, game console, smart meter or open frame auxiliary power supply of white goods, PC, server, etc.

Merkmale

  • It has the basic features of the F3 CoolSET™ such as Active Burst Mode, propagation delay compensation, soft gate drive, auto restart protection for serious fault (Vcc over voltage protection, Vcc undervoltage protection, over temperature, over-load, open loop and short opto-coupler), it also has the BiCMOS technology design, built-in soft start time, built-in and extendable blanking time, frequency jitter feature with built-in jitter period and external auto-restart enable, etc. The key features of this product are the best-in-class low standby power and the good EMI performance.

Artikel

  Artikel Nr. SPEC Produktserie Vin VOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX VT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
Montageart Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Muster
750342434 PDF Filter CMC
750343023 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 265 V (AC) 12 2.5 15 65 368 6:1:1.38 5000 27.05 32.25 22.86 THT
691102710002 PDF WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 22 to 14 (AWG) 0.326 to 2.08 (mm²)
7447462022 PDF WE-TI Tonneninduktivität 2.2 6.3 0.02 0.01 65