Infineon Technologies

ICE3RBR0665JG

Fixed-Frequency, 650V CoolSET™ in DS0-12 Package

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 265.00 V
Schaltfrequenz (min.): 54.50 kHz
Schaltfrequenz (max.): 70.20 kHz
Ausgang 1: 12.00 V / 2.500 A

Erstveröffentlichung am 14.04.2016, Version 1.0

Beschreibung

30W 12V SMPS Demo Board with ICE3RBR0665JGAN-DEMO-3RBR0665JGICE3RBR0665JG (ICE3RBRxx65JG series) is the new member ofICE3RBRxx65Jx in DSO-12 package. The outstanding performanceincludes BiCMOS technology, active burst mode, built-infrequency jitter, soft gate driving, propagation delaycompensation, built-in soft start time, built-in blanking time andextendable blanking time for over load protection, external autorestartenable feature, etc.

Merkmale

  • Features 650 V avalanche rugged CoolMOS™ with built-in Startup Cell Active Burst Mode for lowest Standby Power Fast load jump response in Active Burst Mode 65 kHz internally fixed switching frequency Auto Restart Protection for Over load, Open Loop, VCC Undervoltage & Over voltage and Over temperature Built-in Soft Start Built-in blanking window with extendable blanking time forshort duration high current External auto-restart enable pin Maximum Duty Cycle 75% Overall tolerance of Current Limiting < ±5% Internal PWM Leading Edge Blanking BiCMOS technology for low power consumption and wide VCCvoltage range Built-in Frequency jitter and Soft gate drive for low EMI

Artikel

  Artikel Nr. SPEC Produktserie Vin VOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX VT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
Montageart Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Muster
750343023 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 265 V (AC) 12 2.5 15 65 368 6:1:1.38 5000 27.05 32.25 22.86 THT
750342434 PDF Filter CMC
691102710002 PDF WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 22 to 14 (AWG) 0.326 to 2.08 (mm²)
7447462022 PDF WE-TI Tonneninduktivität 2.2 6.3 0.02 0.01 65