454545454545
45454545454545

Infineon Technologies

ICE3RBR0665JZ

Off-Line SMPS Current Mode Controller with integrated 650V CoolMOS® and Startup cell(frequency jitter Mode) in DIP-7

Topologie: Forward
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 265.00 V
Ausgang 1: 12.00 V / 2.500 A

Erstveröffentlichung am 10.06.2013, Version 2.0

Beschreibung

ICE3RBR0665JZ (ICE3RBRxx65JZ series) is modifiedfrom ICE3BRxx65J in DIP-7 package. It has more robustdesign and can work to -40°C. The outstandingperformance includes BiCMOS technology, active burstmode, built-in frequency jitter, soft gate driving,propagation delay compensation, built-in soft start time,built-in blanking time and extendable blanking time forover load protection, external auto-restart enable feature,etc.

Merkmale

  • 650V avalanche rugged CoolMOS® with built-inStartup Cell
  • Active Burst Mode for lowest Standby Power
  • Fast load jump response in Active Burst Mode
  • 65kHz internally fixed switching frequency
  • Auto Restart Protection Mode for Overload, OpenLoop, VCC Undervoltage, Overtemperature &Overvoltage
  • Built-in Soft Start
  • Built-in blanking window with extendable blankingtime for short duration high current
  • External auto-restart enable pin
  • Max Duty Cycle 75%
  • Overall tolerance of Current Limiting < ±5%
  • Internal PWM Leading Edge Blanking
  • BiCMOS technology provide wide VCC range
  • Built-in Frequency jitter and soft driving for low EMI

Artikel

  Artikel Nr. SPEC Produktserie Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Vin VOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX VT
(V (DC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
691102710002 PDF WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 22 to 14 (AWG) 0.326 to 2.08 (mm²)
750342158 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 265 V (AC) 12 2.5 18 65 368 6:1:1.5 5000 27.94 29.21 21.59 THT