Infineon Technologies

ICE5ASAG
Demoboard DEMO_5ASAG_60W1

60 W 12 V 5 V SMPS demo board with ICE5ASAG and IPA80R600P7

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 300.00 V
Ausgang 1: 5.00 V / 1.000 A
Ausgang 2: 12.00 V / 4.580 A

Erstveröffentlichung am 26.02.2018, Version 1.0

Beschreibung

This document is an engineering report for a 60 W 12 V 5 V demo board designed in an FF isolated Flyback converter topology using the fifth-generation FFC ICE5ASAG and a P7 series of HV CoolMOSTM IPA80R600P7. The demo board is operated in Discontinuous Conduction Mode (DCM) and is running at 100 kHz fixed switching frequency. The frequency reduction with soft gate driving and frequency jittering offers lower EMI and better efficiency between light load and 50% load. The selectable Active Burst Mode (ABM) power enables ultra-low power consumption. In addition, numerous adjustable protection functions have been implemented in ICE5ASAG to protect the system and customize the IC for the chosen application. In case of failures like line Over Voltage (OV), VCC OV/Under Voltage (UV), open control-loop or over-load, over-temperature, VCC short-to- GND and CS short-to-GND, the device enters protection mode. By means of the cycle-by-cycle Peak Current Limitation (PCL), the dimensions of the transformer and current rating of the secondary diode can both be optimized. In this way, a cost-effective solution can easily be achieved. The target applications of ICE5ASAG are either auxiliary power supplies for white goods, PCs, servers and TVs, or enclosed adapters for Blu-ray players, set-top boxes, games consoles, etc.

Merkmale

  • Flyback topology with dual isolated output
  • 100kHz switching frequency with discontinuous current mode design
  • Wide-range input from 85~300VAC with line over-voltage protection at 320VAC
  • Output #1: 12V/4.58A
  • Output #2: 5V/1A

Artikel

  Artikel Nr. SPEC Produktserie Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Muster
691102710002 PDF WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 22 to 14 (AWG) 0.326 to 2.08 (mm²)
691412120002B PDF WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires Screwless PCB Nein 45° 2 14 to 20 (AWG) 2.08 to 0.518 (mm²)
7447462047 PDF WE-TI Tonneninduktivität 4.7 4.2 0.03 0.019 40