454545454545
45454545454545

Infineon Technologies

ICE5GR4780AG
Demoboard EVAL-M1-36-44A

iMOTION™ Modular Application Design Kit

Topologie: Flyback
Eingangsspannung (min.): 90.00 V
Eingangsspannung (max.): 265.00 V
Schaltfrequenz (max.): 125.00 kHz
Ausgang 1: 15.00 V / 0.500 A
Ausgang 2: 6.00 V / 0.200 A

Erstveröffentlichung am 28.11.2019, Version 1.0

Beschreibung

EVAL-M1-36-44A is a complete evaluation-board including a 3-phase IPM for motor drive applications. Together with EVAL-M1-101T or EVAL-M1-099M it features and demonstrates Infineon’s IPM technology for motor drives. The evaluation board EVAL-M1-36-44A for Intelligent Power Modules (IPM) was developed to support customers during their first steps designing applications with CIPOS™ Nano power modules.

Merkmale

  • Nominal input voltage 120 VAC
  • Default 120 W motor power out
  • 3 leg shunt configuration
  • 3.3 V logic compatible
  • Overcurrent protection
  • Fault diagnostic output
  • PCB is 90x 75mm has two layers with 1oz (~35μm) copper each
  • RoHS compliant

Artikel

Artikel Nr. SPEC Produktserie Muster
750344226 PDF Flyback Transformer