454545454545
45454545454545

Infineon Technologies

ICE5GR4780AG
Demoboard ICE5GR4780AG

Fixed Frequency 700 V/800 V CoolSET™ - in DSO-12 Package

Topologie: Flyback
Eingangsspannung (min.): 90.00 V
Eingangsspannung (max.): 265.00 V
Ausgang 1: 15.00 V / 0.500 A
Ausgang 2: 6.00 V / 0.200 A

Erstveröffentlichung am 23.02.2019, Version 1.0

Beschreibung

This application note provides an overview of the evaluation-board EVAL-M1-IM231-A including its main features, key data, pin assignments and mechanical dimensions.The EVAL-M1-IM231-A board is a complete evaluation-board including IM231-L6-series 3-phase Intelligent Power Modules (IPM) are designed for high-efficiency appliance motor drives such as air-conditioner fans and refrigerator compressors. In combination with either EVAL-M1-101T or EVAL-M1-099M it features and demonstrates Infineon’s CIPOS™ Micro Pro IPM technology for motor drive.The evaluation board EVAL-M1-IM231-A for Intelligent Power Modules (IPM) was developed to support Customers during their first steps designing applications with CIPOS™ Micro Pro power modules.

Merkmale

  • 125kHz maximum switching frequency with 800V integrated MOSFET
  • Power delivery of up to 15W with universal wide input range (85~300VAC) DCM design
  • Brown in protection, fast and robust start-up operation with cascode configuration
  • 3 level selectable entry/exit active burst mode profile (optional)
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Support both DCM and CCM operation with slope compensation
  • Integrated error amplifier to support direct feedback typical with non-isolated flyback topology
  • Digital frequency reduction with decreasing load for higher efficiency
  • Adjustable line input over voltage protection (optional)
  • VCC and CS pin short to ground protection
  • OLP, output short, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Artikel

  Artikel Nr. SPEC Produktserie Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Reihen Gender IR
(A)
Verpackung λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
C
(nF)
VR
(V (AC))
RISO
(MΩ)
DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Betriebstemperatur L
(mm)
W
(mm)
H
(mm)
Technische Artikelnummer Tol. C Bauform DF
(%)
Keramiktyp Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
P
(mm)
Ø D
(mm)
Qmin. L
(µH)
ISAT
(A)
RDC typ.
(Ω)
RDC max.
(Ω)
fres
(MHz)
Muster
691216510003S PDF WR-TBL Serie 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Ja Horizontal 3 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
613020243121 PDF WR-PHD 2.54 mm Angled Dual Socket Header Angled 20 Dual Socket Header 3 Tray
691216910003 PDF WR-TBL Serie 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Ja Horizontal 3 12 to 30 (AWG) 3.31 to 0.0509 (mm²)
151034RS03000 PDF WL-TMRW THT Mono-color Round Waterclear 621 Rot 628 2600 2 AlInGaP 30
890324025017CS PDF WCAP-FTX2 Folienkondensatoren 100 275 30000 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 6 12 MX2P015104K275ACPP46004
885342208011 PDF WCAP-CSMH MLCCs 1 630 10 -55 °C up to +125 °C 1.25 X7R1206102K630DFCT10000 ±10% 1206 2.5 X7R Klasse II
885012207098 PDF WCAP-CSGP MLCCs 50 V(DC) 100 50 0.8 X7R0805104K050DFCT10000 ±10% 0805 2.5 X7R Klasse II
885012207078 PDF WCAP-CSGP MLCCs 25 V(DC) 1 25 1.25 X7R0805105K025DFCT10000 ±10% 0805 5 X7R Klasse II
860010372006 PDF WCAP-ATG8 Aluminium-Elektrolytkondensatoren 100 16 -40 °C up to +85 °C 11 ATBC110101M016DSPA3B000 16 2000 176 16 2 5
860020573008 PDF WCAP-ATG5 Aluminium-Elektrolytkondensatoren 100 35 -40 °C up to +105 °C 11 ATDD110101M035DSPA4B000 12 2000 160 35 2.5 6.3
860020474013 PDF WCAP-ATG5 Aluminium-Elektrolytkondensatoren 330 25 -40 °C up to +105 °C 11.5 ATDE115331M025DSPA7B000 14 2000 310 82.5 3.5 8
861221485015 PDF WCAP-AIE8 Aluminium-Elektrolytkondensatoren 220 450 -25 °C up to +85 °C 30 ANAP300221M450DSIC2C000 20 3000 1640 943.93 10 30
860080374009 PDF WCAP-ATLI Aluminium-Elektrolytkondensatoren 220 16 -55 °C up to +105 °C 11.5 ATEE115221M016DSPA7C000 12 3000 575 35.2 3.5 8
885012206048 PDF WCAP-CSGP MLCCs 16 V(DC) 220 16 0.8 X7R0603224K016DFCT10000 ±10% 0603 5 X7R Klasse II
885012206034 PDF WCAP-CSGP MLCCs 16 V(DC) 1 16 0.8 X7R0603102K016DFCT10000 ±10% 0603 3.5 X7R Klasse II
885012206036 PDF WCAP-CSGP MLCCs 16 V(DC) 2.2 16 0.8 X7R0603222K016DFCT10000 ±10% 0603 3.5 X7R Klasse II
885012206046 PDF WCAP-CSGP MLCCs 16 V(DC) 100 16 0.8 X7R0603104K016DFCT10000 ±10% 0603 3.5 X7R Klasse II
885012107014 PDF WCAP-CSGP MLCCs 16 V(DC) 10 16 1.25 X5R0805106M016DFCT10000 ±20% 0805 10 X5R Klasse II
885012006083 PDF WCAP-CSGP MLCCs 100 V(DC) 470 100 10 -55 °C up to +125 °C 0.8 NP00603471J100DFCT10000 ±5% 0603 NP0 Klasse I 1000
885012006063 PDF WCAP-CSGP MLCCs 50 V(DC) 1 50 0.8 NP00603102J050DFCT10000 ±5% 0603 NP0 Klasse I
885012007061 PDF WCAP-CSGP MLCCs 50 V(DC) 470 50 0.8 NP00805471J050DFCT10000 ±5% 0805 NP0 Klasse I
885012007065 PDF WCAP-CSGP MLCCs 50 V(DC) 2.2 50 0.8 NP00805222J050DFCT10000 ±5% 0805 NP0 Klasse I
885012007063 PDF WCAP-CSGP MLCCs 50 V(DC) 1 50 0.8 NP00805102J050DFCT10000 ±5% 0805 NP0 Klasse I
750344226 PDF Flyback Transformer
744773022 PDF WE-PD2 SMT-Speicherdrossel 2.5 2.2 3.38 0.034 0.071 85