454545454545
45454545454545

Infineon Technologies

ICE5GSAG

18 W adapter power supply for set-top box using ICE5GSAG and IPN70R1K2P7S

Topologie: Flyback
Eingangsspannung (min.): 115.00 V
Schaltfrequenz (max.): 125.00 kHz
Ausgang 1: 12.00 V / 1.500 A

Erstveröffentlichung am 12.11.2018, Version 1.0

Beschreibung

This document is a reference design for an 18 W adapter power supply for a set-top box with the latest fifthgenerationInfineon Fixed Frequency (FF) controller (ICE5GSAG) and CoolMOS™ P7 (IPN70R1K2P7S). The powersupply is designed with a universal input compatible with most geographic regions, and an isolated output (+12V/1.5 A) on a single-layer PCB.Highlights of the adapter for a set-top box are:- Up to 18 W continuous output power in a universal input voltage range design- High average efficiency and low standby power to meet the European Union’s Code of Conduct (CoC)Version 5 Tier 2 single-voltage external AC-DC power supply basic-voltage requirements- Comprehensive protection feature controller in DSO-8 package and high ESD ruggedness 700 V CoolMOS™P7 superjunction MOSFET- Auto-restart protection scheme to minimize interruption and enhance end-user experience

Merkmale

  • 125kHz maximum switching frequency
  • Brown in protection, fast and robust start-up operation with cascode configuration
  • 3 level selectable entry/exit active burst mode profile (optional)
  • Built-in digital soft-start
  • Cycle by cycle peak current limitation
  • Support both DCM and CCM operation with slope compensation
  • Integrated error amplifier to support direct feedback typical with non-isolated flyback topology
  • Digital frequency reduction with decreasing load for higher efficiency
  • Adjustable line input over voltage protection (optional)
  • VCC and CS pin short to ground protection
  • OLP, output short, OTP with hysteresis and VCC over/under voltage protection
  • Auto-restart for all protection features

Artikel

  Artikel Nr. SPEC Produktserie L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
VR
(V (AC))
VT
(V (AC))
Muster
7447462022 PDF WE-TI Tonneninduktivität 2.2 6.3 0.02 0.01 65
7508111334 PDF Offline Transformer
7448014501 PDF WE-CMBNC Stromkompensierte Netzdrossel Nanokristallin 0.4 4.5 22 250 1500

Weitere Anwendungen und Artikel von Würth Elektronik zu diesem IC

  • ICE5GSAG
    Topologie: Flyback, Eingangsspannung (min.): 230.00 V, Schaltfrequenz (max.): 125.00 kHz, Ausgang 1: 12.00 V / 1.500 A
  • ICE5GSAG
    Topologie: Flyback, Eingangsspannung (min.): 265.00 V, Schaltfrequenz (max.): 125.00 kHz, Ausgang 1: 12.00 V / 1.500 A
  • ICE5GSAG
    Topologie: Flyback, Eingangsspannung (min.): 90.00 V, Eingangsspannung (max.): 90.00 V, Schaltfrequenz (max.): 125.00 kHz, Ausgang 1: 12.00 V / 1.500 A