Lattice semiconductor Corporation

iCE5LP
Demoboard iCE40 UltraPlus MDP

Topologie: FPGA

Erstveröffentlichung am , Version Plus

Beschreibung

Easy-to-use, low cost breakout board for evaluation and development – Enables the broadest capability for development and uses the 36-ball WLCSP highest I/O package, high-density silicon iCE5LP4K.Rapid prototyping of user functions – Each I/O is made available via a header to facilitate rapid prototyping of user functions, and the board combines an RGB LED, a high current torch LED and an infrared LED for easy evaluation and development of LED functions.Effortless connectivity and simple programming – the board is powered and programmed via a simple USB mini cable, and comes preloaded with RGB LED demonstration code and a software GUI. Diamond programmer software can be used to reprogram the on-board SPI Flash with your customized code. The iCEcube2 software can be used to develop your own design. Both Diamond Programmer and iCEcube2 are available for free download.

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung Farbe λPeak B typ.
(nm)
λPeak G typ.
(nm)
λPeak R typ.
(nm)
λDom B typ.
(nm)
λDom G typ.
(nm)
λDom R typ.
(nm)
IV B typ.
(mcd)
IV G typ.
(mcd)
IV R typ.
(mcd)
VF B typ.
(V)
VF G typ.
(V)
VF R typ.
(V)
Chiptechnologie 50% typ.
(°)
λDom typ.
(nm)
λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 2
(mA)
RDC max.
(Ω)
Anwendung Interface typ Pins Montageart Arbeitsspannung
(V (AC))
C
(µF)
Tol. C VR
(V (DC))
Bauform H
(mm)
Betriebstemperatur DF
(%)
RISO
(GΩ)
Keramiktyp Technische Artikelnummer Muster
61001021121 PDF WR-PHD 2.54 mm SMT Dual Pin Header 10 Dual Pin Header Gerade 3 Tube
150141M173100 PDF WL-SFTW SMT Full-color TOP LED Waterclear Rot & Grün & Blau 465 515 635 470 520 625 230 950 270 3.2 3.2 2 AlInGaP + InGaN 120
150060SS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear Superrot AlInGaP 140 630 645 60 1.9
150060YS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear Gelb AlInGaP 140 590 595 120 2
150060BS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear Blau InGaN 140 470 465 145 3.2
150060GS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear Grün InGaN 140 525 515 430 3.2
742792651 PDF WE-CBF SMT-Ferrit High Current 600 800 200 MHz 1000 0.2
65100516121 PDF WR-COM Mini USB 2.0 Type B SMT Horizontal 5 Contacts Receptacle Horizontal Tape and Reel & Mylar Mini USB Type B 5 SMT 30
62101021921 PDF
62102021921 PDF
62000311121 PDF WR-PHD 2.00 mm THT Pin Header 3 Single Pin Header Gerade 2 Beutel
885012105012 PDF WCAP-CSGP MLCCs 10 V(DC) 1 ±20% 10 0402 0.5 -55 °C up to +85 °C 15 0.05 X5R Klasse II X5R0402105M010DFCT10000
885012105016 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±20% 16 0402 0.5 -55 °C up to +85 °C 15 5 X5R Klasse II X5R0402104M016DFCT10000
885012105010 PDF WCAP-CSGP MLCCs 10 V(DC) 100 ±20% 10 0402 0.5 -55 °C up to +85 °C 5 5 X5R Klasse II X5R0402104M010DFCT10000
885012206048 PDF WCAP-CSGP MLCCs 16 V(DC) 220 ±10% 16 0603 0.8 5 X7R Klasse II X7R0603224K016DFCT10000
885012005058 PDF WCAP-CSGP MLCCs 50 V(DC) 33 ±5% 50 0402 0.5 NP0 Klasse I NP00402330J050DFCT10000
885012208093 PDF WCAP-CSGP MLCCs 50 V(DC) 1 ±10% 50 1206 1.6 3 X7R Klasse II X7R1206105K050DFCT10000