454545454545
45454545454545

Infineon Technologies

ICE5QR0680AG
Demoboard ICE5QR0680AG

42 W 12 V 5 V SMPS demo board with ICE5QR0680AG

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 320.00 V
Ausgang 1: 12.00 V / 3.410 A
Ausgang 2: 5.00 V / 0.200 A

Erstveröffentlichung am 14.07.2017, Version 1.0

Beschreibung

The DEMO_5QR0680AG_42W1 demostration board operates under a wide range input developed for offline SMPS applications. The board features the new ICE5QR0680AG PWM Quasi Resoant Flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package.

Merkmale

  • Isolated flyback topology with dual output•Wide-range input ranging from 85Vac to ~300Vac•Output #1: 12V/3.41A•Output #2: 5V/0.2A

Artikel

  Artikel Nr. SPEC Produktserie Vin VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750343506 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 320 V (AC) 12 3.5 5 0.2 12 65 315 16.7:2.3:1:2.7 3 3750 35 35.2 24 THT