Infineon Technologies

ICE5QR0680AG

42 W 12 V 5 V SMPS demo board with ICE5QR0680AG

Topologie: Flyback
Eingangsspannung (min.): 85.00 V
Eingangsspannung (max.): 300.00 V
Ausgang 1: 12.00 V / 3.410 A
Ausgang 2: 5.00 V / 0.200 A

Erstveröffentlichung am 11.07.2017, Version AN_201702_PL83_007

Beschreibung

5th generation Infineon QR CoolSET™ ICE5QR0680AGhttps://www.infineon.com/dgdl/Infineon-ApplicationNote_Demoboard_ICE5QR0680AG-AN-v01_00-EN.pdf?fileId=5546d4625cc9456a015d319854eb5591

Merkmale

  • Novel quasi-resonant switching scheme•Rapid and adjustable start-up with cascode configuration•2 level selectable active burst mode level•Built-in digital soft-start•Cycle by cycle peak current limitation•Digital frequency reduction with decreasing load for higher efficiency•Adjustable line input over-voltage and brown IN/OUT protection•VCC and CS pin short to ground protection•OLP, output short, output over-voltage, OTP with hysteresis and VCC over/under voltage protection•Auto-restart for all protection features

Artikel

  Artikel Nr. SPEC Produktserie L
(µH)
IR
(A)
RDC max.
(Ω)
RDC typ.
(Ω)
fres
(MHz)
Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Muster
7447462022 PDF WE-TI Tonneninduktivität 2.2 6.3 0.02 0.01 65
7447462047 PDF WE-TI Tonneninduktivität 4.7 4.2 0.03 0.019 40
691102710002 PDF WR-TBL Series 102 - 5.00 mm Horiz. Entry Modular Pressure Clamp PCB Ja Horizontal 2 22 to 14 (AWG) 0.326 to 2.08 (mm²)
691412120002B PDF WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires Screwless PCB Nein 45° 2 14 to 20 (AWG) 2.08 to 0.518 (mm²)