Infineon Technologies

ICE5QR0680AZ
Demoboard ICE5QR0680AZ

DEMO_5QR0680AZ_42W1

Topologie: Flyback
Eingangsspannung (min.): 80.00 V
Eingangsspannung (max.): 300.00 V
Ausgang 1: 12.00 V / 3.410 A
Ausgang 2: 5.00 V / 0.200 A

Erstveröffentlichung am 04.08.2017, Version 1.0

Beschreibung

This demostration board operates under a wide range input, and is developed to target offline SMPS application. The board features the new ICE5QR0680AZ PWM quasi resonant flyback CoolSET™ with 800V integrated MOSFET in DIP-7 package.

Merkmale

  • Isolated flyback topology with dual output•Wide-range input from 85~300V ac•Output #1: 12V/3.41A•Output #2: 5V/0.2A

Artikel

  Artikel Nr. SPEC Produktserie Vin VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750343401 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 300 V (AC) 12 3.41 5 0.2 15 65 315 16.7:2.3:1:2.7 2.5 3000 34.16 35.2 24 THT