Infineon Technologies

ICE5QR1680AG
Demoboard ICE5QR1680AG

27 W 12 V 5 V SMPS demo board with ICE5QR1680AG

Topologie: Flyback
Eingangsspannung (min.): 80.00 V
Eingangsspannung (max.): 300.00 V
Ausgang 1: 12.00 V / 2.080 A
Ausgang 2: 5.00 V / 0.200 A

Erstveröffentlichung am 14.07.2017, Version 1.0

Beschreibung

The DEMO_5QR1680AG_27W1 demostration board operates under a wide range input developed for offline SMPS applications. The board features the new ICE5QR1680AG PWM Quasi Resoant Flyback CoolSET™ with 800V integrated MOSFET in DSO-12 package.

Merkmale

  • Isolated flyback topology with dual output•Wide-range input ranging from 85Vac to ~300Vac•Output #1: 12V/2.17A•Output #2: 5V/0.2A

Artikel

  Artikel Nr. SPEC Produktserie Vin VOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Montageart Muster
750343389 PDF MID-OLIFX Offline Flyback Transformers for Infineon Technologies 85 - 300 V (AC) 7 2 5 0.2 15 55 400 16:1.3:1:9 2 3750 28 33 22.86 THT