Power Integration

INN3166C-H102
Demoboard DER-537

36 W Network Power Supply Using InnoSwitch3TM-CE, INN3166C-H102

Topologie: Flyback
Eingangsspannung (min.): 90.00 V
Eingangsspannung (max.): 265.00 V
Schaltfrequenz (min.): 30.00 kHz
Schaltfrequenz (max.): 145.00 kHz
Ausgang 1: 12.60 V / 3.000 A

Erstveröffentlichung am 16.04.2018, Version 1.0

Beschreibung

The InnoSwitch™3-CE family of ICs dramatically simplifies the design and manufacture of flyback power converters, particularly those requiring high efficiency and/or compact size. The InnoSwitch3-CE family incorporates primary and secondary controllers and safety-ratedfeedback into a single IC.InnoSwitch3-CE family devices incorporate multiple protection features including line over and under-voltage protection, output over-voltage and over-current limiting, and over-temperature shutdown. Devices are available that support the common combinations of latching and auto-restart behaviors required by applications such as chargers, adapters, consumer electronics and industrial systems. The devices are available with and without cable-drop compensation.

Merkmale

  • Lowest cost and component count for a network power supply
  • Output voltage regulation, ±5%
  • Reduced dissipation during output short circuit fault
  • <30 mW no-load input power
  • Average efficiency at PCB >91%, and >88% at the end cable (1.8 m, #22 AWG)
  • 6% cable drop compensation

Artikel

  Artikel Nr. SPEC Produktserie IR 1
(A)
IR
(A)
L1
(mH)
L
(mH)
RDC1 max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
Muster
744823220 PDF WE-CMB Stromkompensierte Netzdrossel 1.5 1.5 20 20 270 250 1500