Lattice semiconductor Corporation

LFE5UM-45F-8BG381IES
Demoboard TBD

ECP5™ Versa Development Board User Guide

Topologie: FPGA
Schaltfrequenz (max.): 156250.00 kHz

Erstveröffentlichung am 20.11.2015, Version B

Beschreibung

The ECP5™ Versa Development Board allows designers to investigate and experiment with the features of the ECP5 Field-Programmable Gate Array. The features of the ECP5 Versa Development Board can assist engineers with rapid prototyping and testing of their specific designs. The ECP5 Versa Development Board is part of the ECP5 Versa Development Kit. The guide is intended to be referenced in conjunction with demo user guides to demonstrate the ECP5 FPGA.

Merkmale

  • Remark: User guide and BOM created by wurth are added.• Half-length PCI Express form-factor—Allows demonstration of PCI Express x1 interconnection• Electrical testing of one full-duplex SERDES channel via SMA connections• USB-B connection for UART and device programming• Two RJ45 interfaces to 10/100/1000 Ethernet to RGMII• On-board Boot Flash—128M Serial SPI Flash• DDR3-1866 memory components (64Mb/x16)• Expansion mezzanine interconnection for prototyping• 14-segment alpha-numeric display• Switches, LEDs and displays for demo purposes• Diamond® programming support• On-board reference clock sources

Artikel

  Artikel Nr. SPEC Produktserie Montageart Typ IR 1
(A)
Arbeitsspannung
(V (AC))
Verpackung Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 2
(mA)
RDC max.
(Ω)
Pins Reihen Gender IR
(A)
λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
H
(mm)
Betätigungskraft
(g)
Actuator-Farbe VPE Poles L
(µH)
ISAT
(A)
RDC typ.
(mΩ)
fres
(MHz)
Bauform Version Muster
694106301002 PDF WR-DC DC Power Jack Right Angled (6.4) THT Right Angled 5 30 Beutel
74279265 PDF WE-CBF SMT-Ferrit Wide Band 600 720 200 MHz 850 0.45
742792410 PDF WE-CBF SMT-Ferrit High Current 60 120 1000 MHz 6000 0.01
742792602 PDF WE-CBF SMT-Ferrit High Current 60 110 600 MHz 3000 0.04
61304021121 PDF WR-PHD 2.54 mm THT Dual Pin Header Board Stacker Beutel 40 Dual Pin Header 3
61300621121 PDF WR-PHD 2.54 mm THT Dual Pin Header Board Stacker Beutel 6 Dual Pin Header 3
61301011121 PDF WR-PHD 2.54 mm THT Pin Header Gerade Beutel 10 Single Pin Header 3
150060RS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140
150060VS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 570 Hellgrün 572 40 2 AlInGaP 140
150060YS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 590 Gelb 595 120 2 AlInGaP 140
150060BS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blau 465 145 3.2 InGaN 140
430483031816 PDF WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm 3.1 160 Schwarz 2000
416131160808 PDF WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm 2000 8
744777004 PDF WE-PD SMT-Speicherdrossel 40 3.2 4.7 4 25 37 7345 Standard