Lattice semiconductor Corporation

LFE5UM5G-45F-8BG381IES
Demoboard LFE5UM5G-45F-VERSA-EVN

ECP5-5G Versa Development Board

Topologie: Other

Erstveröffentlichung am 21.01.2016, Version 1.2

Beschreibung

The ECP5-5G™ Versa Development Board allows designers to investigate and experiment with the features of the ECP5-5G Field-Programmable Gate Array. The features of the ECP5-5G Versa Development Board can assist engineers with rapid prototyping and testing of their specific designs. The ECP5-5G Versa Development Board is part of the ECP5-5G Versa Development Kit. The guide is intended to be referenced in conjunction with demo user guides to demonstrate the ECP5-5G FPGA.

Merkmale

  • Half-length PCI Express form-factor— Allows demonstration of PCI Express x1 interconnection• Electrical testing of one full-duplex SERDES channel via SMA connections• USB-B connection for UART and device programming• Two RJ45 interfaces to 10/100/1000 Ethernet to RGMII• On-board Boot Flash— 128M Serial SPI Flash• DDR3-1866 memory components (64Mb/x16)• Expansion mezzanine interconnection for prototyping• 14-segment alpha-numeric display• Switches, LEDs and displays for demo purposes• Diamond® programming support• On-board reference clock sources

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 2
(mA)
RDC max.
(Ω)
Montageart IR 1
(A)
Arbeitsspannung
(V (AC))
λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
Poles VPE H
(mm)
Betätigungskraft
(g)
Actuator-Farbe Muster
61304021121 PDF WR-PHD 2.54 mm THT Dual Pin Header 40 Dual Pin Header Board Stacker 3 Beutel
74279265 PDF WE-CBF SMT-Ferrit Wide Band 600 720 200 MHz 850 0.45
742792602 PDF WE-CBF SMT-Ferrit High Current 60 110 600 MHz 3000 0.04
742792410 PDF WE-CBF SMT-Ferrit High Current 60 120 1000 MHz 6000 0.01
694106301002 PDF WR-DC DC Power Jack Right Angled (6.4) Right Angled Beutel THT 5 30
150060BS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 470 Blau 465 145 3.2 InGaN 140
150060RS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 625 Rot 630 250 2 AlInGaP 140
150060YS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 590 Gelb 595 120 2 AlInGaP 140
150060VS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 570 Hellgrün 572 40 2 AlInGaP 140
416131160808 PDF WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm 8 2000
430483031816 PDF WS-TASV J-Bend SMT Washable Tact Switch 6x6 mm 2000 3.1 160 Schwarz
61301011121 PDF WR-PHD 2.54 mm THT Pin Header 10 Single Pin Header Gerade 3 Beutel
61300621121 PDF WR-PHD 2.54 mm THT Dual Pin Header 6 Dual Pin Header Board Stacker 3 Beutel