Lattice semiconductor Corporation

LIFMD6000-csfBGA81
Demoboard FPGA-EB-02002

CrossLink VIP Input Bridge Board

Topologie: FPGA

Erstveröffentlichung am 01.04.2017, Version 1.0

Beschreibung

This document describes the Lattice Semiconductor CrossLink Video Interface Protocol (VIP) Input Bridge Board thatsupports bridging of Dual MIPI® CSI-2 to parallel interfaces. The board‘s key component is the Lattice CrossLink™pASSP, which receives input from the dual on-board Sony IMX214 cameras, and bridges CSI-2 to parallel interfaces.This board is designed to work with the Lattice VIP board interconnect system. Typically, this board will be connectedto the ECP5 VIP Processor Board, which can be programmed for a wide range of video processing applications.The content of this user guide includes descriptions of on-board jumper settings, programming circuit, a complete setof schematics, and bill of materials for CrossLink VIP input bridge board.

Merkmale

  •  CrossLink pASSP Dual 4-lane MIPI CSI-2 receiver interface SPI flash configuration 24-bit parallel interface General Purpose Input/Output Programming Circuit From external board through board to board connector SPI external programmer using header Dual camera interfaceDual 4-lane MIPI CSI-2 transmitter interface

Artikel

  Artikel Nr. SPEC Produktserie C
(nF)
Tol. C VR
(V (DC))
Bauform H
(mm)
DF
(%)
Keramiktyp Technische Artikelnummer Betriebstemperatur RISO
(GΩ)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 2
(mA)
RDC max.
(Ω)
Typ Betätigungskraft
(g)
Actuator-Farbe VPE Pins Reihen Gender IR
(A)
Verpackung Muster
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 100 ±10% 16 0402 0.5 5 X7R Klasse II X7R0402104K016DFCT10000
885012205018 PDF WCAP-CSGP MLCCs 10 V(DC) 100 ±10% 10 0402 0.5 5 X7R Klasse II X7R0402104K010DFCT10000 -55 °C up to +125 °C 5
742792602 PDF WE-CBF SMT-Ferrit 60 110 600 MHz 3000 0.04 High Current
434153017835 PDF WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 1.7 350 Blau 4000
61300211121 PDF WR-PHD 2.54 mm THT Pin Header Gerade 2 Single Pin Header 3 Beutel
61300611121 PDF WR-PHD 2.54 mm THT Pin Header Gerade 6 Single Pin Header 3 Beutel
61301021121 PDF WR-PHD 2.54 mm THT Dual Pin Header Board Stacker 10 Dual Pin Header 3 Beutel
61300311121 PDF WR-PHD 2.54 mm THT Pin Header Gerade 3 Single Pin Header 3 Beutel