Power Integration

SID1182K
Demoboard RDHP-1526

General purpose base board for SCALE -iDriver SID1182K with Booster Stage

Topologie: Other

Erstveröffentlichung am 30.08.2016, Version A.1

Merkmale

  • Suitable for IGBT power modules in various housings such as 17mm dual,17mm six-pack 62mm,PrimePACK,etc.with a maximum blocking voltage of 1200VBasic Active ClampingShort-Circuit detection with Advanced soft shunt Down(ASSD)External Booster stageElectrical command inputs and status output0V/5V Status output logicMinimum pulse suppression5V supply voltageSingle PCB Solution with soldered-in gate driver IC

Artikel

  Artikel Nr. SPEC Produktserie Anwendung PCB/Kabel/Panel Modularity Typ Pins Wire Section Pins P
(mm)
Gender Montageart L
(mm)
IR
(A)
Arbeitsspannung
(V (AC))
Kontaktwiderstand
(mΩ)
Tol. R Verpackung Muster
691210910002 PDF WR-TBL Series 2109 - 2.54 mm Horiz. Entry Rising Cage Clamp PCB Nein Horizontal 2 30 to 18 (AWG) 0.0509 to 0.823 (mm²)
61201022821 PDF 2.54 mm Male Box Header with long lever Gerade 10 2.54 Männlich THT 32.2 3 250 20 max. Tray