Lattice semiconductor Corporation

SiI1136
Demoboard FPGA-EB-02003

HDMI VIP Output Bridge Board

Topologie: Other
Eingangsspannung (min.): 1.20 V
Eingangsspannung (max.): 3.30 V

Erstveröffentlichung am 06.06.2017, Version 1.1

Beschreibung

This document describes the Lattice Semiconductor HDMI® VIP Output Bridge Board. This board is designed to workwith the Lattice Video Interface Protocol board interconnect system. The board’s key component is the LatticeSemiconductor SiI1136 HDMI Deep Color Transmitter.The content of this user guide includes descriptions of board components, schematics, and bill of materials.

Merkmale

  •  SiI1136 HDMI deep color transmitter Video Input: Supports video resolutions up to 8-bit 4K (30 Hz), 12-bit 1080p (60 Hz), 12-bit 720p/1080i(120 Hz), and 16-bit 1080p (30 Hz) HDMI Output: DVI and HDMI transmitter with xvYCC extended color gamut, deep color up to 16-bit color, 3D,and high bitrate audio support Up to 300 MHz TMDS Output Clock No HDCP support Single-Link 19-pin HDMI Type-A connector Two 60-pin rugged high-speed headers

Artikel

  Artikel Nr. SPEC Produktserie Pins Reihen Gender Typ IR
(A)
Verpackung H
(mm)
Betätigungskraft
(g)
Actuator-Farbe VPE λDom typ.
(nm)
Farbe λPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chiptechnologie 50% typ.
(°)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
TC Zmax IR 2
(mA)
RDC max.
(Ω)
Montageart L
(µH)
ISAT
(A)
RDC typ.
(mΩ)
fres
(MHz)
C
(µF)
Tol. C VR
(V (DC))
Bauform DF
(%)
Keramiktyp Technische Artikelnummer VDC
(V)
ILeak
(µA)
VClamp typ.
(V)
VESD Air
(kV)
RISO
(MΩ)
Anwendung IR 1
(mA)
RDC
(mΩ)
Muster
61300211121 PDF WR-PHD 2.54 mm THT Pin Header 2 Single Pin Header Gerade 3 Beutel
434153017835 PDF WS-TASV J-Bend SMT Tact Switch 3.5x2.9 mm 1.7 350 Blau 4000
150060VS75000 PDF WL-SMCW SMT Mono-color Chip LED Waterclear 570 Hellgrün 572 40 2 AlInGaP 140
742792602 PDF WE-CBF SMT-Ferrit High Current 60 110 600 MHz 3000 0.04
685119134923 PDF WR-COM HDMI SMT Horizontal 19 Receptacle Horizontal SMT
74438336100 PDF WE-MAPI SMT-Speicherdrossel 1.2 322 SMT 10 2.35 280 18
885012106017 PDF WCAP-CSGP MLCCs 16 V(DC) 0.8 1 ±20% 16 0603 10 X5R Klasse II X5R0603105M016DFCT10000
885012105018 PDF WCAP-CSGP MLCCs 25 V(DC) 0.5 100 ±20% 25 0402 10 X5R Klasse II X5R0402104M025DFCT10000
885012205037 PDF WCAP-CSGP MLCCs 16 V(DC) 0.5 100 ±10% 16 0402 5 X7R Klasse II X7R0402104K016DFCT10000
885012205050 PDF WCAP-CSGP MLCCs 25 V(DC) 0.5 10 ±10% 25 0402 3.5 X7R Klasse II X7R0402103K025DFCT10000
82357240030 PDF WE-VE ESD Suppressor 24 1 180 15 10 USB 2.0 LAN 100 Mbit
74479888310 PDF WE-PMI Power-Multilayer-Induktivität High Saturation Current 1 800 10 250 25 600 500