PLCC, THT und Keramik LED

Artikel Nr.: 150151

  • Produktbild

Artikeldaten

SPEC Artikel Nr. Simu-
lation
Description Emitting Color λDom typ.
(nm)
IV typ.
(mcd)
50% typ.
(°)
ΦV typ.
(lm)
Dateien Muster
PDF 150060BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blau 470 145 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Grün 525 430 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Rot 625 250 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150060YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Gelb 590 120 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blau 470 145 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Grün 525 450 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Rot 625 150 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150080YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Gelb 590 120 140 Download_STP_WL-SMCW-0805 (rev1).stpDownload_IGS_WLSMCW-0805 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120AS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bernsteingelb 605 140 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120BS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Blau 470 145 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120GS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Grün 525 450 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120RS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Rot 625 150 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120SS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Super Red 630 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120VS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Bright Green 570 40 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150120YS75000 RE WL-SMCW SMD Mono-color Chip LED Waterclear Gelb 590 120 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141AS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Bernsteingelb 605 330 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141BS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Blau 470 270 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141GS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Grün 525 1000 120
PDF 150141RS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Rot 625 300 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141VS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Bright Green 570 90 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141YS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Gelb 590 260 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150141M173100 WL-SFTW SMD Full-color TOP LED Waterclear Rot & Grün & Blau 120 Download_STEP_150141M173100 (rev1).stpDownload_IGS_WL-SFTW-3528 (rev1).igs
PDF 150141RB73100 WL-SBTW SMD Bi-color TOP LED Waterclear Rot & Blau 120
PDF 150141RV73100 WL-SBTW SMD Bi-color TOP LED Waterclear Rot & Bright Green 120
PDF 150141YB73100 WL-SBTW SMD Bi-color TOP LED Waterclear Gelb & Blau 120
PDF 150224AS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Bernsteingelb 605 210 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150224BS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Blau 456 220 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150224GS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Grün 528 1200 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150224SS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Super Red 636 130 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150224YS73100 RE WL-SMTW SMD Mono-color TOP LED Waterclear Gelb 586 290 120 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150353BS74500 RE WL-SMDC SMD Mono-color Ceramic LED Waterclear Blau 460 125 25 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150353GS74500 RE WL-SMDC SMD Mono-color Ceramic LED Waterclear Grün 525 125 85 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150353RS74500 RE WL-SMDC SMD Mono-color Ceramic LED Waterclear Rot 625 125 55 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 150353YS74500 RE WL-SMDC SMD Mono-color Ceramic LED Waterclear Gelb 590 125 50 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031SS04000 RE WL-TMRC THT Mono-color Round Color Super Red 635 160 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031SS06000 RE WL-TMRC THT Mono-color Round Color Super Red 640 35 60
PDF 151031VS04000 RE WL-TMRC THT Mono-color Round Color Bright Green 570 120 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031VS06000 RE WL-TMRC THT Mono-color Round Color Bright Green 568 30 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031YS05900 RE WL-TMRC THT Mono-color Round Color Gelb 590 30 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151031YS06000 RE WL-TMRC THT Mono-color Round Color Gelb 590 110 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151033GS03000 RE WL-TMRW THT Mono-color Round Waterclear Grün 530 15000 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151033RS03000 RE WL-TMRW THT Mono-color Round Waterclear Rot 621 2600 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151033YS03000 RE WL-TMRW THT Mono-color Round Waterclear Gelb 589 2100 30 Download_STP_151033RS03000 (rev1).stpDownload_IGS_WL-TMRW-151033xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151034BS03000 RE WL-TMRW THT Mono-color Round Waterclear Blau 470 2400 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igs
PDF 151034GS03000 RE WL-TMRW THT Mono-color Round Waterclear Grün 530 10000 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151034RS03000 RE WL-TMRW THT Mono-color Round Waterclear Rot 621 2600 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151034YS03000 RE WL-TMRW THT Mono-color Round Waterclear Gelb 589 2100 30 Download_STP_WL-TMRW_151034xxx (rev1).stpDownload_IGS_WL-TMRW_151034xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151051BS04000 RE WL-TMRC THT Mono-color Round Color Blau 470 500 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151051RS11000 RE WL-TMRC THT Mono-color Round Color Rot 645 30 60 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151051SS04000 RE WL-TMRC THT Mono-color Round Color Super Red 635 250 40
PDF 151051VS04000 RE WL-TMRC THT Mono-color Round Color Bright Green 572 140 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151051YS04000 RE WL-TMRC THT Mono-color Round Color Gelb 590 450 40 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151053BS04500 RE WL-TMRW THT Mono-color Round Waterclear Blau 465 2000 45 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151053GS03000 RE WL-TMRW THT Mono-color Round Waterclear Grün 522 10000 30 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151053RS03000 RE WL-TMRW THT Mono-color Round Waterclear Rot 623 5000 30 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151053YS04500 RE WL-TMRW THT Mono-color Round Waterclear Gelb 590 1500 45 Download_STP_WL-TMRW-151053xxx (rev1).stpDownload_IGS_WL-TMRW-151053xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151054BS04500 RE WL-TMRW THT Mono-color Round Waterclear Blau 465 2000 45 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151054GS03000 RE WL-TMRW THT Mono-color Round Waterclear Grün 522 10000 30 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151054RS03000 RE WL-TMRW THT Mono-color Round Waterclear Rot 623 5000 30 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 151054YS04500 RE WL-TMRW THT Mono-color Round Waterclear Gelb 590 1500 45 Download_STP_WL-TMRW-151054xxx (rev1).stpDownload_IGS_WL-TMRW-151054xxx (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124BS73200 WL-SMSW SMD Mono-color Side View Waterclear Blau 470 150 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124GS73200 WL-SMSW SMD Mono-color Side View Waterclear Grün 525 600 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124RS73200 WL-SMSW SMD Mono-color Side View Waterclear Rot 624 130 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igs
PDF 155124VS73200 WL-SMSW SMD Mono-color Side View Waterclear Bright Green 573 50 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 155124YS73200 WL-SMSW SMD Mono-color Side View Waterclear Gelb 589 130 120 Download_STP_WL-SMSW-1204 (rev1).stpDownload_IGS_WL-SMSW-1204 (rev1).igsDownload_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Grün 525 235 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Rot 624 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS75000 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Gelb 589 80 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120GS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Grün 525 235 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120RS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Rot 624 60 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120VS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Bright Green 573 30 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip
PDF 156120YS75300 RE WL-SMRW SMD Mono-color Reverse mount Waterclear Gelb 589 80 140 Download_Optoelectronic_LTSpice (rev19a).zipDownload_PSPICE_Optoelectronic (rev19a).zip

Downloads

Artikelspezifische Dateien

Dateien
anzeigen
Tags: Design Kit, LED Muster, PLCC LEDs, Signal LEDs, THT LEDs, Einfarbige, Zweifarbige und RGB LEDs