Design Kit WE-CBF SMT Ferrite Kleine Größen

Artikel Nr.: 742790

  • Produktbild

Merkmale

  • Enthält die Bauformen 0402, 0603 und 0805 der SMD Ferrite WE-CBF
  • 34 Werte, 3 Typen, 1020 Bauteile

Artikeldaten

SPEC Artikel Nr. Simu-
lation
Description Z @ 100 MHz
(Ω)
Z @ 1 GHz
(Ω)
Zmax
(Ω)
Typ IR 1
(mA)
RDC1 max.
(Ω)
Version Dateien Muster
PDF 7427920 RE WE-CBF SMT-Ferrit 11 24 24 High Speed 600 0.15 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792011 RE WE-CBF SMT-Ferrit 10 19 20 High Current 3000 0.025 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279202 RE WE-CBF SMT-Ferrit 120 129 200 High Speed 500 0.1 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792023 RE WE-CBF SMT-Ferrit 120 129 180 High Current 3000 0.03 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792037 RE WE-CBF SMT-Ferrit 330 171 375 High Current 2000 0.08 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792038 RE WE-CBF SMT-Ferrit 240 99 280 Wide Band 200 0.4 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279204 RE WE-CBF SMT-Ferrit 600 204 700 Wide Band 200 0.35 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792040 RE WE-CBF SMT-Ferrit 600 193 700 High Current 2000 0.15 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792042 RE WE-CBF SMT-Ferrit 600 195 3000 High Speed 200 0.5 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279205 RE WE-CBF SMT-Ferrit 1000 194 1050 Wide Band 200 0.45 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279206 RE WE-CBF SMT-Ferrit 30 71 55 High Current 3000 0.025 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792063 RE WE-CBF SMT-Ferrit 60 95 90 High Current 3000 0.025 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792093 RE WE-CBF SMT-Ferrit 2200 185 3000 Wide Band 200 0.6 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792097 RE WE-CBF SMT-Ferrit 1500 151 1800 High Current 1000 0.3 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792602 RE WE-CBF SMT-Ferrit 60 110 110 High Current 3000 0.04 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792604 RE WE-CBF SMT-Ferrit 22 35 40 High Current 1000 0.05 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792606 RE WE-CBF SMT-Ferrit 120 212 388 High Speed 200 0.35 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279262 RE WE-CBF SMT-Ferrit 120 141 200 Wide Band 500 0.3 SMT Download_STP_WE-CBF-0603-74279262 (rev1).stpDownload_IGS-WE-CBF-0603-74279262 (rev1).igsDownload_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792624 RE WE-CBF SMT-Ferrit 180 173 250 High Current 1500 0.09 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279263 RE WE-CBF SMT-Ferrit 220 246 280 Wide Band 500 0.3 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792641 RE WE-CBF SMT-Ferrit 300 274 450 High Current 2000 0.15 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279265 RE WE-CBF SMT-Ferrit 600 224 720 Wide Band 200 0.45 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792651 RE WE-CBF SMT-Ferrit 600 258 800 High Current 1000 0.2 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792653 RE WE-CBF SMT-Ferrit 600 230 4500 High Speed 300 0.65 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279266 RE WE-CBF SMT-Ferrit 1000 265 1350 Wide Band 200 0.6 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279267 RE WE-CBF SMT-Ferrit 60 92 110 High Speed 500 0.3 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279268 RE WE-CBF SMT-Ferrit 15 56 60 High Speed 500 0.1 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792693 RE WE-CBF SMT-Ferrit 2200 192 2250 Wide Band 50 0.8 SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792701 RE WE-CBF SMT-Ferrit 10 17 16 Wide Band SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279271 RE WE-CBF SMT-Ferrit 120 175 200 Wide Band SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279272 RE WE-CBF SMT-Ferrit 300 316 400 Wide Band SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279274 RE WE-CBF SMT-Ferrit 30 46 43 Wide Band SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 742792780 RE WE-CBF SMT-Ferrit 220 200 360 Wide Band SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip
PDF 74279279 RE WE-CBF SMT-Ferrit 600 297 660 Wide Band SMT Download_EMC-Components_LTspice (rev19b).zipDownload_PSPICE_EMC-Components (rev19b).zip

Downloads

Artikelspezifische Dateien

Dateien
anzeigen