WE-AEFA Axial EMI Suppression Ferrite

  • Picture
  • Dimensions

Characteristics

  • Ferrite core made of NiZn, a material which works in a wide frequency range
  • Many different types for the best possible interference suppression
  • Operating temperature: -55°C up to +150°C

Applications

  • In general for: wires, coaxial cables, wire-wrapping cables, multiconductor wires
  • Data and signal lines
  • On board power supply line
  • Multimedia cable interfaces
  • Various, other cable interfaces

Products

SPEC Order Code Simu-
lation
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Material Version Files Design Kit Samples
1 PDF 782013033150 RE 150 205 1E04_6211 Solid 782013033150 (rev1).stp782013033150 (rev1).igs 782013
2 PDF 782013044095 RE 60 84 1E04_620 Solid 782013044095 (rev1).stp782013044095 (rev1).igs 782013
3 PDF 782013046185 RE 135 186 1E04_620 Solid 782013046185 (rev1).stp782013046185 (rev1).igs 782013
4 PDF 782013046250 RE 185 255 1E04_620 Solid 782013046250 (rev1).stp782013046250 (rev1).igs 782013
5 PDF 782013057450 RE 255 370 1E04_620 Solid 782013057450 (rev1).stp782013057450 (rev1).igs 782013
6 PDF 782013059285 RE 195 270 1E04_620 Solid 782013059285 (rev1).stp782013059285 (rev1).igs 782013
7 PDF 782013068250 RE 150 210 1E04_620 Solid 782013068250 (rev1).stp782013068250 (rev1).igs 782013
8 PDF 782013069155 RE 70 100 1E04_620 Solid 782013069155 (rev1).stp782013069155 (rev1).igs 782013
9 PDF 782013069285 RE 190 270 1E04_620 Solid 782013069285 (rev1).stp782013069285 (rev1).igs 782013
10 PDF 782013076285 RE 170 240 1E04_620 Solid 782013076285 (rev1).stp782013076285 (rev1).igs 782013
11 PDF 782013076508 RE 325 460 1E04_620 Solid 782013076508 (rev1).stp782013076508 (rev1).igs 782013
12 PDF 782013079285 RE 140 200 1E04_620 Solid 782013079285 (rev1).stp782013079285 (rev1).igs 782013
13 PDF 782013086280 RE 140 205 1E04_620 Solid 782013086280 (rev1).stp782013086280 (rev1).igs 782013
14 PDF 782013091285 RE 150 220 1E04_620 Solid 782013091285 (rev1).stp782013091285 (rev1).igs 782013
15 PDF 782013100280 RE 100 150 1E04_620 Solid 782013100280 (rev1).stp782013100280 (rev1).igs 782013
16 PDF 782013110508 RE 235 345 1E04_620 Solid 782013110508 (rev1).stp782013110508 (rev1).igs 782013
17 PDF 782013125280 RE 95 150 1E04_620 Solid 782013125280 (rev1).stp782013125280 (rev1).igs 782013
18 PDF 782013125285 RE 170 240 1E04_620 Solid 782013125285 (rev1).stp782013125285 (rev1).igs 782013
19 PDF 782013150285 RE 130 190 1E04_620 Solid 782013150285 (rev1).stp782013150285 (rev1).igs 782013

Downloads

Article Specific Files

Files
show

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-AEFA, FeAEFA, Ferrites for Cable Assembly, WE-AEFA Axial EMI Suppression Ferrite, Ferrite Bead , Cable Ferrite