WE-CHSA SMD High Current Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
1011 10.6 10.6 11.0 SMT
1212 12.2 12.2 11.75 SMT
8090 8.1 8.1 9.0 SMT

Characteristics

  • Magnetically shielded rod core inductor
  • Operating temperature: -55°C to +150°C
  • Current capability up to 28A
  • Ideal coplanarity due to embedded solder pads

Applications

  • Filter choke for motor electronics
  • Car infotainment
  • Multimedia applications

Products

  • 1011
  • 1212
  • 8090
show full screen
SPEC Order Code L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Packaging Unit Files Design Kit Samples
1 PDF 7843320039 0.39 28 57 1.65 1.65 100 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
2 PDF 7843320068 0.68 25.3 41.4 2.05 2.05 88 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
3 PDF 7843320100 1 22.5 33.7 2.4 2.4 81 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
4 PDF 7843320150 1.5 19.7 28.2 3.3 3.3 74 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
5 PDF 7843320270 2.7 16.2 21.6 4.7 4.7 50 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
6 PDF 7843320330 3.3 13.8 19 6.4 6.4 45 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
7 PDF 7843320470 4.7 12.2 15.3 8.2 8.2 37 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
8 PDF 7843320680 6.8 9.8 13 11.9 11.9 34 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
9 PDF 7843320820 8.2 8.8 12.1 15 15 30 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330
10 PDF 7843321200 12 7.1 10.3 21.5 21.5 28 200 Download_PowerMagnetic_LTSpice (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19a).zip 784330

Design Kits

Articles from this family can be found in the following Design Kits: