WE-CHSA SMD High Current Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
1011 10.6 10.6 11.0 SMT
1212 12.2 12.2 11.75 SMT
8090 8.1 8.1 9.0 SMT

Characteristics

  • Magnetically shielded rod core inductor
  • Operating temperature: -55°C to +150°C
  • Current capability up to 28A
  • Ideal coplanarity due to embedded solder pads

Applications

  • Filter choke for motor electronics
  • Car infotainment
  • Multimedia applications

Products

  • 1011
  • 1212
  • 8090
show full screen
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Packaging Unit IR
(A)
ISAT
(A)
fres
(MHz)
Files Design Kit Samples
1 PDF 7843330033 10.6 0.33 26 54.5 1.7 1.7 230 200 26 54.5 230 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
2 PDF 7843330056 10.6 0.56 23.5 43.4 2.05 2.05 100 200 23.5 43.4 100 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
3 PDF 7843330100 10.6 1 20.3 34.8 2.9 2.9 88 200 20.3 34.8 88 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
4 PDF 7843330180 10.6 1.8 16 25.9 4.7 4.7 67 200 16 25.9 67 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
5 PDF 7843330330 10.6 3.3 13.8 20.5 6.5 6.5 55 200 13.8 20.5 55 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
6 PDF 7843330390 10.6 3.9 11.2 17.8 8.7 8.7 50 200 11.2 17.8 50 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
7 PDF 7843330560 10.6 5.6 9.2 14.9 13 13 41 200 9.2 14.9 41 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
8 PDF 7843330820 10.6 8.2 7.2 12.8 19.1 19.1 34 200 7.2 12.8 34 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Packaging Unit IR
(A)
ISAT
(A)
fres
(MHz)
Files Design Kit Samples
1 PDF 7843320039 12.2 0.39 28 57 1.65 1.65 100 200 28 57 100 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
2 PDF 7843320068 12.2 0.68 25.3 41.4 2.05 2.05 88 200 25.3 41.4 88 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
3 PDF 7843320100 12.2 1 22.5 33.7 2.4 2.4 81 200 22.5 33.7 81 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
4 PDF 7843320150 12.2 1.5 19.7 28.2 3.3 3.3 74 200 19.7 28.2 74 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
5 PDF 7843320270 12.2 2.7 16.2 21.6 4.7 4.7 50 200 16.2 21.6 50 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
6 PDF 7843320330 12.2 3.3 13.8 19 6.4 6.4 45 200 13.8 19 45 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
7 PDF 7843320470 12.2 4.7 12.2 15.3 8.2 8.2 37 200 12.2 15.3 37 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
8 PDF 7843320680 12.2 6.8 9.8 13 11.9 11.9 34 200 9.8 13 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
9 PDF 7843320820 12.2 8.2 8.8 12.1 15 15 30 200 8.8 12.1 30 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
10 PDF 7843321200 12.2 12 7.1 10.3 21.5 21.5 28 200 7.1 10.3 28 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Packaging Unit IR
(A)
ISAT
(A)
fres
(MHz)
Files Design Kit Samples
1 PDF 7843340033 8.1 0.33 21 36 2.1 2.1 196 350 21 36 196 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
2 PDF 7843340047 8.1 0.47 19 29.7 2.8 2.8 146 350 19 29.7 146 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
3 PDF 7843340068 8.1 0.68 15.6 24.8 4.1 4.1 132 350 15.6 24.8 132 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
4 PDF 7843340100 8.1 1 12.8 21.3 5.9 5.9 100 350 12.8 21.3 100 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
5 PDF 7843340220 8.1 2.2 8.4 14.7 12 12 67 350 8.4 14.7 67 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
6 PDF 7843340330 8.1 3.3 6.8 12.3 18.4 18.4 67 350 6.8 12.3 67 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330
7 PDF 7843340470 8.1 4.7 5 9.6 28.9 28.9 50 350 5 9.6 50 Download_PowerMagnetic_LTSpice (rev19b).zipDownload_PSPICE_Power-Magnetic (rev19b).zip 784330

Design Kits

Articles from this family can be found in the following Design Kits: