WE-HCFA High Current Flat Wire Inductor

NEW

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Size 2818 27.5 27.5 17.0

Characteristics

  • Flat wire design
  • Magnetically shielded
  • High rated current up to 50 A
  • High saturation performance
  • Excellent planarity
  • Optimized for DC/DC converters
  • Wide range operating temperature from -40 to +150°C -> AECQ 200 Grade 1

Applications

  • Storage inductor for high efficiency automotive DC/DC converters
  • Single and polyphase buck and boost converters
  • Filter for infotainment and audio applications

Products

Downloads

Article Specific Files

Files
show