WE-HCIT THT High Current Inductor

NEW

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Size 1010 10.1 10.1 9.7
Size 1008 10.1 10.1 8.1

Characteristics

  • AECQ200 Qualification
  • THT design for better stability against vibration
  • High current capability up to 28A
  • Very low RDC (0.44-0.88Ω)
  • Wide range operating temperature from -40 to +150°C -> AECQ 200 Grade 1
  • Soft saturation behavior

Applications

  • DC-DC converter for infotainment/communication systems
  • EMI suppression for motors (Seating / Electrical mirrors / Windshield)
  • Power applications / Battery management systems

Products

  • Size 1010
  • Size 1008
show full screen
SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Samples
1 PDF 78432010005 0.5 25.1 25 0.88 250 Eagle_WE-HCIT (rev19a).lbrDownload_CadStar_WE-HCI (rev1).zip
SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
Files Samples
1 PDF 78432018003 0.3 28.2 27 0.44 320 Eagle_WE-HCIT (rev19a).lbrDownload_CadStar_WE-HCI (rev1).zip