WE-MAIA SMD Power Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
2506 2.5 2.0 0.6 SMT
2508 2.5 2.0 0.8 SMT
2510 2.5 2.0 1.0 SMT
2512 2.5 2.0 1.2 SMT
3010 3.0 3.0 1.0 SMT
3012 3.0 3.0 1.2 SMT
3015 3.0 3.0 1.5 SMT
3020 3.0 3.0 2.0 SMT
4020 4.1 4.1 2.1 SMT
4030 4.0 4.0 3.0 SMT

Characteristics

  • Magnetic iron alloy allows high rated currents
  • Compact design
  • Magnetically shielded
  • Hight current capability and handles hight transient current spikes
  • No acoustic noise and no leakage flux noise
  • Operating temperature range: -40°C up to +125°C

Applications

  • Power supplies for mobile devices
  • DC/DC-converter for high current power supplies
  • DC/DC-converter for Field Programmable Gate Array (FPGA)
  • POL-converters
  • Microcontroller
  • Portable as well as battery-driven devices
  • Wireless communication devices

Products

  • 2506
  • 2508
  • 2510
  • 2512
  • 3010
  • 3012
  • 3015
  • 3020
  • 4020
  • 4030
show full screen
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784383210047 2.5 0.47 2.2 3.7 95 95 165 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
2 PDF 78438321010 2.5 1 1.25 2.5 196 196 90 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784383220047 2.5 0.47 2.25 4.4 87 87 160 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
2 PDF 78438322010 2.5 1 1.75 3.35 133 133 100 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
3 PDF 78438322022 2.5 2.2 1.34 2.2 302 302 60 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784383230033 2.5 0.33 3.4 6.2 38 38 180 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
2 PDF 784383230047 2.5 0.47 3.2 5.5 48 48 170 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
3 PDF 784383230068 2.5 0.68 3.1 4.7 60 60 135 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
4 PDF 784383230082 2.5 0.82 2.6 4.25 69 69 105 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
5 PDF 78438323010 2.5 1 2.5 4 75 75 80 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
6 PDF 78438323012 2.5 1.2 1.9 3.8 106 106 75 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
7 PDF 78438323015 2.5 1.5 1.8 3.5 110 110 65 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
8 PDF 78438323022 2.5 2.2 1.3 2.5 176 176 60 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
9 PDF 78438323033 2.5 3.3 1.25 2.1 264 264 50 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
10 PDF 78438323047 2.5 4.7 0.94 1.75 388 388 35 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
11 PDF 78438323068 2.5 6.8 0.85 1.55 648 648 30 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
12 PDF 78438323082 2.5 8.2 0.7 1.45 743 743 27 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
13 PDF 78438323100 2.5 10 0.6 1.35 843 843 25 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784383240047 2.5 0.47 3.4 6.25 40 40 145 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
2 PDF 784383240056 2.5 0.56 3.3 6 49 49 120 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
3 PDF 784383240068 2.5 0.68 3.2 5.85 59 59 102 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
4 PDF 78438324010 2.5 1 2.8 4.9 60 60 85 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
5 PDF 78438324012 2.5 1.2 2.4 4.5 80 80 80 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
6 PDF 78438324015 2.5 1.5 2.2 3.7 99 99 60 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
7 PDF 78438324022 2.5 2.2 1.6 2.9 141 141 57 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
8 PDF 78438324033 2.5 3.3 1.3 2.6 260 260 42 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
9 PDF 78438324047 2.5 4.7 1 2.1 345 345 35 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
10 PDF 78438324056 2.5 5.6 0.95 1.75 465 465 30 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
11 PDF 78438324068 2.5 6.8 0.9 1.6 640 640 27 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
12 PDF 78438324082 2.5 8.2 0.8 1.5 720 720 25 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
13 PDF 78438324100 2.5 10 0.7 1.4 780 780 23 SMT 3000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843832
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 78438333022 3 2.2 1.4 3.9 172 172 50 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
2 PDF 78438333033 3 3.3 1.1 2.95 266 266 38 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
3 PDF 78438333047 3 4.7 0.9 2.4 409 409 35 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784383340033 3 0.33 4.8 11.1 22.8 22.8 140 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
2 PDF 784383340047 3 0.47 4 9.4 26.4 26.4 110 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
3 PDF 784383340056 3 0.56 3.6 8.5 34.8 34.8 108 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
4 PDF 784383340068 3 0.68 3.5 7.7 43.2 43.2 100 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
5 PDF 78438334010 3 1 2.75 6.6 50.5 50.5 80 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
6 PDF 78438334012 3 1.2 2.65 6 66 66 66 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
7 PDF 78438334015 3 1.5 2 5.7 96 96 60 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
8 PDF 78438334022 3 2.2 1.8 5 115 115 50 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
9 PDF 78438334033 3 3.3 1.4 4 179.7 179.7 36 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
10 PDF 78438334047 3 4.7 1.1 3.8 307.8 307.8 30 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
11 PDF 78438334056 3 5.6 1 3 389 389 28 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
12 PDF 78438334068 3 6.8 0.88 2.7 423.4 423.4 25 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784383350047 3 0.47 4.6 5.8 23 23 105 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
2 PDF 784383350068 3 0.68 4.1 8.1 30 30 100 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
3 PDF 784383350082 3 0.82 3.5 7 35 35 85 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
4 PDF 78438335010 3 1 2.7 4.5 47 47 72 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
5 PDF 78438335022 3 2.2 1.8 3.5 108 108 45 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
6 PDF 78438335033 3 3.3 1.7 3.2 131 131 35 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
7 PDF 78438335047 3 4.7 1.5 2.8 162 162 30 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
8 PDF 78438335068 3 6.8 1.1 2.4 287 287 25 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
9 PDF 78438335100 3 10 0.85 2 513 513 21 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
10 PDF 78438335150 3 15 0.65 1.71 830 830 14 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
11 PDF 78438335220 3 22 0.6 1.6 1040 1040 12 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
12 PDF 78438335330 3 33 0.5 1.3 1330 1330 10 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
13 PDF 78438335470 3 47 0.39 1.18 2300 2300 8 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784383360033 3 0.33 5.5 8.3 17 17 140 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
2 PDF 784383360047 3 0.47 4.8 8 22 22 99 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
3 PDF 784383360068 3 0.68 4.5 6.2 27 27 85 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
4 PDF 78438336010 3 1 4 5 32 32 67 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
5 PDF 78438336012 3 1.2 3.9 4.75 36 36 57 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
6 PDF 78438336015 3 1.5 3.7 4.5 39 39 51 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
7 PDF 78438336022 3 2.2 2.4 4.3 80 80 42 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
8 PDF 78438336033 3 3.3 2.2 4.25 114 114 39 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
9 PDF 78438336047 3 4.7 1.9 3.9 158 158 30 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
10 PDF 78438336068 3 6.8 1.6 2.85 193 193 22 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
11 PDF 78438336100 3 10 1.2 2.35 322 322 18 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784383560033 4.1 0.33 9.6 12.4 7.2 7.2 115 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
2 PDF 784383560056 4.1 0.56 8.5 10.8 8.4 8.4 85 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
3 PDF 784383560068 4.1 0.68 8.2 9.4 9 9 75 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
4 PDF 78438356010 4.1 1 7.2 9 15 15 55 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
5 PDF 78438356012 4.1 1.2 5.8 9 18 18 52 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
6 PDF 78438356015 4.1 1.5 5.8 7.8 19 19 48 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
7 PDF 78438356018 4.1 1.8 4.6 6.5 30 30 40 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
8 PDF 78438356022 4.1 2.2 4.7 6.2 35 35 34 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
9 PDF 78438356033 4.1 3.3 3.6 5.5 48 48 26 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
10 PDF 78438356047 4.1 4.7 2.9 4.7 76 76 22 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
11 PDF 78438356056 4.1 5.6 2.8 4.6 81 81 20 SMT 1000 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip 7843833
SPEC Order Code L
(mm)
L1
(µH)
IR 1
(A)
ISAT 1
(A)
RDC1 max.
(mΩ)
RDC1 max.
(mΩ)
fres 1
(MHz)
Version Packaging Unit Files Samples
1 PDF 78438357010 4 1 7.4 9.6 13.5 13.5 59 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
2 PDF 78438357012 4 1.2 7 8.8 15.5 15.5 51 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
3 PDF 78438357015 4 1.5 6.2 8.5 20 20 48 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
4 PDF 78438357018 4 1.8 5.8 8 21 21 42 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
5 PDF 78438357022 4 2.2 5.2 7 26 26 35 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
6 PDF 78438357047 4 4.7 3.9 6.4 44 44 24 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
7 PDF 78438357056 4 5.6 3.6 6 51 51 21 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
8 PDF 78438357068 4 6.8 3 5.5 74 74 19.5 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
9 PDF 78438357082 4 8.2 2.8 5.2 86 86 17 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip
10 PDF 78438357100 4 10 2.7 4.6 110 110 15 SMT 700 Eagle_WE-MAIA (rev19a).lbrWE-MAIA_rev19a.IntLibLTSpice_WE-MAIA (rev19a).zipPSpice_WE-MAIA (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-MAIA, IndMAIA, Single Coil Power Inductors, WE-MAIA SMD Power Inductor