WE-PD2SA SMD Power Inductor

  • Picture
  • Dimensions
Size L
(mm)
W
(mm)
H
(mm)
Mount
7850 7.8 7.0 5.0 SMT

Characteristics

  • Magnetic shielded version from the WE-PD2A, which results in a low leakage field
  • Pad compatible with the WE-PD2A size 7850
  • High saturation current due to the self- centering shielding ring construction
  • Operating temperature: -40°C up to +125°C

Applications

  • Switching regulators with low operating voltage
  • Multimedia applications

Products

SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784787012 1.2 4.85 6 8.5 13 110 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrLTSpice_WE-PD2SA (rev19a).zipPSpice_WE-PD2SA (rev19a).zip 784787
2 PDF 784787027 2.7 4.35 4.5 13.5 17 60 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrLTSpice_WE-PD2SA (rev19a).zipPSpice_WE-PD2SA (rev19a).zip 784787
3 PDF 784787039 3.9 3.8 4 16.7 20 45 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrLTSpice_WE-PD2SA (rev19a).zipPSpice_WE-PD2SA (rev19a).zip
4 PDF 784787047 4.7 3.3 3.6 24.3 29 42 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrLTSpice_WE-PD2SA (rev19a).zipPSpice_WE-PD2SA (rev19a).zip 784787
5 PDF 784787068 6.8 3 3 27 33 30 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrLTSpice_WE-PD2SA (rev19a).zipPSpice_WE-PD2SA (rev19a).zip 784787
6 PDF 784787082 8.2 2.7 2.8 33 39 28 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrLTSpice_WE-PD2SA (rev19a).zipPSpice_WE-PD2SA (rev19a).zip
7 PDF 784787100 10 2.6 2.6 36.5 43 24 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrLTSpice_WE-PD2SA (rev19a).zipPSpice_WE-PD2SA (rev19a).zip 784787
8 PDF 784787101 100 0.95 0.87 396 467 5 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
9 PDF 784787120 12 2.45 2.4 45 52 20 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
10 PDF 784787121 120 0.73 0.8 545 643 4.5 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip
11 PDF 784787150 15 2.3 2.1 52 60 18 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
12 PDF 784787151 150 0.71 0.7 610 719 4 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
13 PDF 784787180 18 2.15 1.9 67 78 15 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip
14 PDF 784787181 180 0.68 0.62 673 794 3.8 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
15 PDF 784787220 22 1.83 1.7 88 103 13 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
16 PDF 784787221 220 0.67 0.58 743 876 3.5 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
17 PDF 784787330 33 1.48 1.3 137 161 10 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
18 PDF 784787470 47 1.25 1.15 206 243 8 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
19 PDF 784787680 68 1.12 1 246 290 7.5 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip 784787
20 PDF 784787820 82 1.04 0.9 278 328 6 SMT 1000 Eagle_WE-PD2SA (rev19a).lbrDownload_PowerMagnetic_LTSpice (rev19b).zipLTSpice_WE-PD2SA (rev19a).zipDownload_PSPICE_Power-Magnetic (rev19b).zipPSpice_WE-PD2SA (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-PD2SA, IndPD2SA, Single Coil Power Inductors, WE-PD2SA SMD Power Inductor, Automotive, Efficient, Shielded, Compact Design, High Current Capacity, Rugged, Switching Regulators, DC/DC Converters, Step Up Converters, Step Down Converters, Filters, T Filters, LC Filters