WE-PDA SMD Shielded Power Inductor

  • Picture
  • Dimensions
Please choose size
Size L
(mm)
W
(mm)
H
(mm)
Mount
7332 7.3 7.3 3.2 SMT
7345 7.3 7.3 4.0 SMT
1260 12.0 12.0 6.0 SMT
1280 12.0 12.0 8.0 SMT
1210 12.0 12.0 10.0 SMT

Characteristics

  • Magnetically shielded version which results in a low leakage field High storage capacity
  • High Saturation currents up to 23 A
  • Very low self-losses at high switching frequency's
  • Wide inductance spectrum available at all sizes
  • Operating Temperature -40 °C up to +125 °C
  • Core Material: NiZn
  • Wire connection: welding technology

Applications

  • Multimedia applications
  • Switching regulators with low operating voltages
  • Integrated DC/DC-converter
  • Perfect suitable for switching regulators with extremely high efficiency (> 86 %)
  • Plastic base: Because of the one piece construction these are more suitable for high vibration or shock applications

Products

  • 7332
  • 7345
  • 1260
  • 1280
  • 1210
show full screen
SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784778010 1 3.5 7 30 36 783.7 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
2 PDF 784778022 2.2 3.1 5 42 50 110.5 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
3 PDF 784778033 3.3 2.65 3.7 54 65 71.3 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
4 PDF 784778047 4.7 2.4 3.1 66 79 52 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
5 PDF 784778068 6.8 2.3 2.5 79 94 40.7 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
6 PDF 784778082 8.2 2.2 2.4 86 103 36.9 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
7 PDF 784778100 10 1.85 2.2 105 126 34.1 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
8 PDF 784778101 100 0.72 0.75 600 720 9.7 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
9 PDF 784778102 1000 0.23 0.25 6000 7200 2.5 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
10 PDF 784778220 22 1.55 1.6 156 187 17.2 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
11 PDF 784778221 220 0.48 0.5 1350 1620 6.1 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
12 PDF 784778470 47 1.1 1.05 290 348 13.5 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
13 PDF 784778471 470 0.3 0.35 2740 3300 3.9 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784777010 1 3.7 8 32 38.5 195 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
2 PDF 784777022 2.2 2.7 5.25 51 61 95.2 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
3 PDF 784777033 3.3 2.5 4.7 58 70 87.5 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
4 PDF 784777047 4.7 2.35 3.7 70 84 64.7 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
5 PDF 784777068 6.8 2.2 3.2 83 98 47.3 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
6 PDF 784777082 8.2 2 2.8 97.5 117 36.7 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
7 PDF 784777100 10 1.9 2.6 105 126 32.5 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
8 PDF 784777101 100 0.72 0.8 390 470 7.5 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
9 PDF 784777102 1000 0.25 0.28 4800 5750 2 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
10 PDF 784777220 22 1.4 1.8 180 215 18.5 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
11 PDF 784777221 220 0.5 0.55 945 1135 3.9 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
12 PDF 784777331 330 0.4 0.45 1560 1872 4.2 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
13 PDF 784777470 47 1.15 1.25 250 300 10 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
14 PDF 784777471 470 0.35 0.38 2270 2720 2.9 SMT 1000 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784778
SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 784771010 1 9 16.5 7 8.5 139.4 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
2 PDF 784771022 2.2 7.2 10.5 10.5 12.5 82.7 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
3 PDF 784771033 3.3 6.5 9 12 14.5 68.1 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
4 PDF 784771047 4.7 6.2 8 14.5 17.5 49.8 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
5 PDF 784771068 6.8 5.5 6 18 21.5 25.5 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
6 PDF 784771082 8.2 5.05 5.5 20 24 25.2 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
7 PDF 784771100 10 5 5.25 22 26.5 22.3 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
8 PDF 784771101 100 1.5 1.7 145 174 6.5 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
9 PDF 784771102 1000 0.48 0.53 1420 1705 1.9 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
10 PDF 784771220 22 3.2 3.5 33.5 40 14.9 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
11 PDF 784771221 220 0.99 1.1 290 348 3.9 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
12 PDF 784771330 33 2.8 2.9 52 62.5 11.5 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
13 PDF 784771331 330 0.8 0.9 495 594 3.3 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
14 PDF 784771470 47 2.3 2.5 64 77 10.1 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
15 PDF 784771471 470 0.65 0.75 588 706 2.9 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
16 PDF 784771680 68 1.8 2 115 138 8 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 78477010 1 8.3 22 7.5 9 144.7 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
2 PDF 784770100 10 5 6.8 26 31 28.3 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
3 PDF 784770101 100 2.1 2.3 120 144 5.2 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
4 PDF 784770102 1000 0.72 0.8 1000 1200 1.6 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
5 PDF 78477022 2.2 7 15 12 14.5 85.6 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
6 PDF 784770220 22 4 4.7 37 44.5 15.6 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
7 PDF 784770221 220 1.2 1.4 250 300 3.3 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
8 PDF 78477033 3.3 6.6 12 14 17 72.5 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
9 PDF 784770330 33 3.4 4 45.8 55 9.7 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
10 PDF 784770331 330 1 1.2 390 468 2.5 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
11 PDF 78477047 4.7 6 11 16.5 20 58.1 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
12 PDF 784770470 47 3.1 3.4 59 71 7.9 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
13 PDF 784770471 470 0.8 1 475 570 2 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
14 PDF 78477068 6.8 5.2 8.5 21 25 42.1 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
15 PDF 784770680 68 2.6 2.8 82 98.5 6.3 SMT 500 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
SPEC Order Code L
(µH)
IR
(A)
ISAT
(A)
RDC typ.
(mΩ)
RDC max.
(mΩ)
fres
(MHz)
Version Packaging Unit Files Design Kit Samples
1 PDF 7847709010 1 9.2 23 8 9.5 120 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
2 PDF 7847709022 2.2 7.5 16 12 14.5 91.9 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
3 PDF 7847709033 3.3 7 1.5 14 17 72 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
4 PDF 7847709047 4.7 6 11 16 19 61 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
5 PDF 7847709068 6.8 5.5 9 20 24 38 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
6 PDF 7847709100 10 5 7.5 25 30 22 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
7 PDF 7847709101 100 2.2 2.4 100 120 4.7 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
8 PDF 7847709102 1000 0.63 0.7 885 1060 1.4 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
9 PDF 7847709150 15 4.6 5.7 30 36 22 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
10 PDF 7847709220 22 4.3 5 37 44 11 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
11 PDF 7847709221 220 1.45 1.6 205 245 2.9 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
12 PDF 7847709330 33 3.5 3.9 44.3 53 9 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
13 PDF 7847709331 330 1.2 1.3 340 408 2.1 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip
14 PDF 7847709470 47 3.2 3.5 56 67 6.3 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
15 PDF 7847709471 470 0.9 1.1 410 490 1.9 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip 784770
16 PDF 7847709680 68 2.6 2.8 65.5 78.5 5.8 SMT 250 Eagle_WE-PDA (rev19a).lbrAltium_WE-PDA (rev19a).IntLibLTSpice_WE-PDA (rev19a).zipPSpice_WE-PDA (rev19a).zip

Design Kits

Articles from this family can be found in the following Design Kits:

Tags: WE-PDA, IndPDA, Single Coil Power Inductors, WE-PDA SMD Power Inductor, Automotive, Efficient, Flat, Compact Design, High Current Capacity, Small, Rugged, Switching Regulators, DC/DC Converters, Step Up Converters, Step Down Converters, Filters, T Filters, LC Filters