WE-RCIT Rod Core Inductor THT

NEW

  • Picture

Characteristics

  • High Current capability
  • Very reliable mechanical design
  • Very high magnetic saturation
  • Operating temperature up to +150ºC

Applications

  • Standard filter applications
  • EMC Suppresion in motor drive systems
  • In over all application in Infotainment systems

Products

SPEC Order Code L
(mm)
Pl
(mm)
Ø D
(mm)
Pw
(mm)
G
(mm)
Ø F
(mm)
L
(µH)
IR
(A)
RDC
(mΩ)
fres
(MHz)
Files Design Kit Samples
1 PDF 7847110020 12.3 7.7 3.2 2.6 3 0.5 2 2.5 11 236.7 Download_STP_WE-RCIS-7847110020 (rev1).stpDownload_IGS_WE-RCIS-7847110020 (rev1).igs 784713
2 PDF 7847111020 14 9.6 5.9 4.9 3 0.8 2 5 6.5 178.8 Download_STP_WE-RCIT-7847111020 (rev1).stpDownload_IGS_WE-RCIT-7847111020 (rev1).igs 784713
3 PDF 7847111100 18.5 13.5 5.2 4.6 3 0.5 10 2.5 33 95 Download_STP_WE-RCIT-7847111100 (rev1).stpDownload_IGS_WE-RCIT-7847111100 (rev1).igs 784713
4 PDF 7847120060 15.4 11.5 4.2 3.6 3 0.5 6 2.5 22 149.6 Download_STP_WE-RCIT-7847120060 (rev1).stpDownload_IGS_WE-RCIT-7847120060 (rev1).igs 784713
5 PDF 7847121020 15.4 12.2 7.6 6.3 3 1.12 2 10 3.8 149.6 Download_STP_WE-RCIT-7847121020 (rev1).stpDownload_IGS_WE-RCIT-7847121020 (rev1).igs 784713
6 PDF 7847121060 20.5 14.7 6.9 5.9 3 0.8 6 5 11.7 95 Download_STP_WE-RCIT-7847121060 (rev1).stpDownload_IGS_WE-RCIT-7847121060 (rev1).igs 784713
7 PDF 7847121100 22.5 18.8 6.9 5.9 3 0.8 10 5 15.1 80 Download_STP_WE-RCIT-7847121100 (rev1).stpDownload_IGS_WE-RCIT-7847121100 (rev1).igs 784713
8 PDF 7847131020 25.7 17.5 10 8 3 1.8 2 15 1.7 120 Download_STP_WE-RCIT-7847131020 (rev1).stpDownload_IGS_WE-RCIT-7847131020 (rev1).igs 784713
9 PDF 7847131060 25.7 18 8.6 7.3 3 1.12 6 10 6.5 80 Download_STP_WE-RCIT-7847131060 (rev1).stpDownload_IGS_WE-RCIT-7847131060 (rev1).igs 784713
10 PDF 7847131100 30.9 24.9 8.6 7.3 3 1.12 10 10 8.8 63.7 Download_STP_WE-RCIT-7847131100 (rev1).stpDownload_IGS_WE-RCIT-7847131100 (rev1).igs 784713
11 PDF 7847132060 30 24.9 14 12 3 1.8 6 15 3.5 56.6 Download_STP_WE-RCIT-7847132060 (rev1).stpDownload_IGS_WE-RCIT-7847132060 (rev1).igs 784713
12 PDF 7847132100 30.8 29.2 16 14 3 1.7 10 15 5.7 42.4 Download_STP_WE-RCIT-7847132100 (rev1).stpDownload_IGS_WE-RCIT-7847132100 (rev1).igs 784713

Design Kits

Articles from this family can be found in the following Design Kits: