WE-TEFA Toroidal EMI Suppression Ferrite

NEW

  • Picture

Characteristics

  • Ferrite core made of MgZn, a material which works in a wider frequency range than NiZn
  • Many different types for the best possible interference suppression in Automotive applications
  • Operating temperature: -55°C up to 140 °C

Applications

  • In General for: Wires, Coaxial cables, Wire-wrapping cables, Multiconductor wires
  • Data and signal lines
  • On board power supply line
  • Multimedia cable interfaces
  • Various, other cable interfaces

Products

SPEC Order Code Ø Cable
(mm)
Z @ 25 MHz
1 turn
(Ω)
Z @ 100 MHz
1 turn
(Ω)
Z @ 25 MHz
2 turns
(Ω)
Z @ 100 MHz
2 turns
(Ω)
Ø ID
(mm)
Ø OD
(mm)
H
(mm)
Files Samples
1 PDF 782114075063 7.5 22 42 85 168 7.9 12.7 6.35 Download_STP_WE-TEFA-782114075063 (rev1).stpDownload_IGS_WE-TEFA-782114075063 (rev1).igs
2 PDF 782114076130 7.6 67 107 274 457 8 16.5 13 Download_STP_WE-TEFA-782114076130 (rev1).stpDownload_IGS_WE-TEFA-782114076130 (rev1).igs
3 PDF 782114076160 7.6 83 131 342 564 8 16.5 16 Download_STP_WE-TEFA-782114076160 (rev1).stpDownload_IGS_WE-TEFA-782114076160 (rev1).igs
4 PDF 782114095100 9.5 50 85 203 358 10 20 10 Download_STP_WE-TEFA-782114095100 (rev1).stpDownload_IGS_WE-TEFA-782114095100 (rev1).igs
5 PDF 782114096080 9.6 22 40 89 175 10 14 8 Download_STP_WE-TEFA-782114096080 (rev1).stpDownload_IGS_WE-TEFA-782114096080 (rev1).igs
6 PDF 782114133064 13.3 25 45 102 201 13.8 22.5 6.4 Download_STP_WE-TEFA-782114133064 (rev1).stpDownloads_IGS-WE-TEFA-782114133064 (rev1).igs
7 PDF 782114155130 15.5 53 92 216 393 16 28 13 Downloads_STP_WE-TEFA-782114155130 (rev1).stpDownload_IGS_WE-TEFA-782114155130 (rev1).igs
8 PDF 782114155200 15.5 74 125 313 588 16 28 20 Download_STP_WE-TEFA-782114155200 (rev1).stpDownload_IGS_WE-TEFA-782114155200 (rev1).igs

Downloads

Article Specific Files

Files
show