MID-FWDTI Offline Forward Transformers for Texas Instruments

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Mount
PQ3230 35.56 37.34 34.29 THT

Characteristics

  • Compact design
  • 200W power output
  • THT mount
  • Reinforced insulation
  • Lead-free and RoHS compliant
  • IEC60950-1, EN60950-1, UL60950-1/CSA60950-1 and AS/NZS60950.1

Applications

  • Offline switching power
  • Power electronics
  • Electronic ballasts
  • Audio amplifiers

Products

  SPEC Order Code Vi
(V (AC))
VOut1
(V)
IOut1
(A)
fswitch
(kHz)
L1
(mH)
NPRI : NSEC : NAUX ISAT1
(A)
VT L
(mm)
W
(mm)
H
(mm)
Mount Samples
MID-FWDTI  Offline Forward Transformers for Texas Instruments 1 PDF 750315800 247-318 36 5.6 200 2 4:1 1.5 000000040000 4000  V (AC) 35.56 37.34 34.29 THT