MID-GDT Gate Drive Transformers

  • Picture
Size L
(mm)
W
(mm)
H
(mm)
Mount
TOR-8P-HT5.3 10.26 12.98 5.64 SMT
TOR-8P-HT7.6 9.02 8.64 7.62 SMT

Characteristics

  • Low profile
  • 1500VAC dielectric rating
  • Pick-and-placeable
  • Very low leakage inductance

Applications

  • Industrial power supplies
  • Smart Grid power supplies
  • Medical devices
  • Telecom base station power supplies
  • Motor drive control
  • Solar energy harvesting

Products

  • TOR-8P-HT5.3
  • TOR-8P-HT7.6
show full screen
SPEC Order Code L1
(mH)
NPRI : NSEC RDC 1
(Ω)
LS 1
(µH)
CWW 1
(pF)
VT ∫Udt
(µVs)
L
(mm)
W
(mm)
H
(mm)
Mount Files Samples
1 PDF 750316093 1.71 1:1:1 0.649 0.5 70 000000015000 1500  V (AC) 70 10.26 12.98 5.64 SMT Download_STP_250-1252 (rev1).STEPDownload_IGS_250-1252 (rev1).IGSDownload_WRL_250-1252 (rev1).wrl
2 PDF 750316094 0.261 1:2.5:2.5 0.148 0.15 45 000000015000 1500  V (AC) 70 10.26 12.98 5.64 SMT Download_STP_250-1252 (rev1).STEPDownload_IGS_250-1252 (rev1).IGSDownload_WRL_250-1252 (rev1).wrl
SPEC Order Code L1
(mH)
NPRI : NSEC RDC 1
(Ω)
VT ∫Udt
(µVs)
L
(mm)
W
(mm)
H
(mm)
Mount Samples
1 PDF 750311765 1.2 1:1 0.7 000000050000 5000  V (AC) 27.2 9.02 8.64 7.62 SMT

Downloads

Article Specific Files

Files
show