MID-ISDN SMT T1/E1 PRI Transformer

  • Picture

Characteristics

  • Small SMT package
  • Separate transmit and receive devices for layout flexibility
  • Low cross talk: excellent layout density
  • Meets ITU G. 703 ISDN-Primary rate recommendations
  • 1500 VAC dielectric strength
  • Operating temperature: –40 ºC to +85 ºC

Applications

  • ISDN
  • Matched to IC manufacturers' transceivers

Products

  SPEC Order Code L1
(mH)
NLINE:NDEVICE VT Type of Insulation Files Samples
MID-ISDN  SMT T1/E1 PRI Transformer 1 PDF 750050480 2 1:1 000000015000 1500  V (AC) Functional 750050480 (rev1).stp750050480 (rev1).igs

Downloads

Article Specific Files

Files
show